目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 065211 / 065215 - Double nippels
Lechler
Accessories
Nipples
065211 / 065215 / 065611
Powered by
CAD模型選擇
{lechler/zubehoer/nippel/065211_065215_065611/065211_065215.prj},{NB=LECHLER_06521517},{IDENTNR=},{TYPE=065215},{MATX='17','1.4571','30','Ms'},{MAT=17},{G1=G 3/8 A},{G2=G 1/4 A},{H1=25},{H2=10},{D1=10.0},{D2=7},{SW=22},{GEW=30 },{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYPE
Type
ⁿ/ₐ
G1
Thread ISO 228
ⁿ/ₐ
G2
Thread ISO 228
[mm]
SW
[mm]
GEW
Weight (Brass)
[g]
LECHLER_06521517
065215
G 3/8 A
G 1/4 A
22
30
LECHLER_06521117
065211
G 3/8 A
G 3/8 A
22
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求