您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
HTA Series - HYPOID GEARBOXES
Tramec
Planetary gearboxes
Powered by
CAD模型選擇
{tramec/planetary_gearboxes/hta_asmtab.prj},{NB=HTA_22_1T_3_PL_AU22_FLQ_AE14_Q207_B5},{GB=HTA},{SIZE=22},{RTO=3 - 100},{TQ=Up to 60},{BKL=4'},{ST=1},{ORT=T},{RAP=3},{OS=PL},{OF=FLQ},{IS=14},{PDFIFL=Clicca qui per vedere le misure delle flange entrata},{IFL=Q207},{MP=B5},{PPATH=hta_asmtpl.prj},{RT=6},{AMAX=4},{PDFCAT=Clicca qui per vedere il catalogo PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
GB
Gearbox
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
RTO
Ratio
[i]
TQ
Torque range
[Nm]
BKL
Backlash
[α max]
ORT
Bevel helical
ⁿ/ₐ
OSD
Output shaft diameter
ⁿ/ₐ
OF
Output flange
ⁿ/ₐ
N1N
Nominal input speed
[min^-1]
N1M
Maximum input speed
[min^-1]
T2N
Rated intermittent output torque 100.000 h (T2N)
[Nm]
T2A
Maximum acceleration output torque 100.000 h (T2A)
[Nm]
T2S
Maximum emergency output torque 100.000 h (T2s)
[Nm]
RD
Dynamic efficiency (Rd)
ⁿ/ₐ
FR2
Output radial load (FR2)
[N]
FA2
Output axial load (FA2)
[N]
RT
Torsional stiffness (Rt)
[Nm/arcmin]
AMAX
Maximum backlash (α max)
[arcmin]
WEIGHT
Weight
[kg]
HTA_16_1T_3_PL_AU16_FLQ_A...
HTA_16_1T_3_PL_AU16_FLQ_A...
HTA
16
3 - 100
Up to 28
5'
T
16
FLQ
2500
6000
26
31
52
0.96
2000
2000
2
5
3.2
HTA_22_1T_3_PL_AU22_FLQ_A...
HTA_22_1T_3_PL_AU22_FLQ_A...
HTA
22
3 - 100
Up to 60
4'
T
22
FLQ
2300
5500
52
65
120
0.96
3400
3400
6
4
4.7
HTA_32_1T_3_PL_AU32_FLQ_A...
HTA_32_1T_3_PL_AU32_FLQ_A...
HTA
32
3 - 100
Up to 125
4'
T
32
FLQ
2200
4500
100
140
200
0.96
5000
5000
13
4
11.5
HTA_40_1T_3_PL_AU40_FLQ_A...
HTA_40_1T_3_PL_AU40_FLQ_A...
HTA
40
3 - 100
Up to 265
4'
T
40
FLQ
1800
4000
200
300
400
0.96
8000
8000
38
4
22.0
HTA_55_1T_3_PL_AU55_FLQ_A...
HTA_55_1T_3_PL_AU55_FLQ_A...
HTA
55
3 - 100
Up to 530
4'
T
55
FLQ
1600
4000
420
580
840
0.96
12500
12500
80
4
46.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求