目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SD2 - Selfdrilling fastener
SFS
Roofing & Cladding
Anwendungsbezogen Index
Ein- und zweischalige Bauweise
Edelstahl - Selbstbohrbefestiger
SD2 - Fastening steel to steel
Powered by
CAD模型選擇
{sfs_intec/bu_rc/anwendungsbezogen/ein_und_zweischalige_bauweise/edelstahl_selbstbohrbefestiger/sd2/sd2.prj},{NB=SFS SD2-S-S10/T20-6X45},{CNSORDERNO=SD2-S-S10/T20-6X45},{MATNR=931984},{TYP=SD2},{KOPF=Countersunk head with ribs},{TEXT1=selfdrilling fastener},{TEXT2=fastener: austenitic stainless steel A2 / 304 },{TEXT3=drill point: carbon steel},{TEXT4=Torx-T20},{KL=35mm},{VD=2mm},{MAT=Stainless steel A2},{L=45},{D1=10.0},{D2=6.0},{D3=3.8},{P=1.590},{GW=5.721},{SW=0},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Description
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
KOPF
Head shape
ⁿ/ₐ
TEXT1
Text Line 1 (Product)
ⁿ/ₐ
TEXT2
Text Line 2 (Product)
ⁿ/ₐ
TEXT3
Text Line 3 (Product)
ⁿ/ₐ
TEXT4
Text Line 4 (Product)
ⁿ/ₐ
KL
Clamping range
ⁿ/ₐ
VD
Drilling capacity
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Length
[mm]
D1
Head diameter
[mm]
D2
Diameter
[mm]
GW
Mass
[g]
SW
[mm]
SFS SD2-S-S10/T20-6X45 se...
SD2-S-S10/T20-6X45
SD2
Countersunk head with rib...
selfdrilling fastener
fastener: austenitic stai...
drill point: carbon steel
Torx-T20
35mm
2mm
Stainless steel A2
45
10.0
6.0
5.721
0
SFS SD2-6,3X19 selfdrilli...
SD2-6,3X19
SD2
Hex head
selfdrilling fastener
Carbon steel
-
-
6mm
2mm
Carbon steel
19
10.5
6.3
4.440
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求