SCSM2L6A - Machine Screws - Cheese
Essentra Components
Fasteners
Screws & Bolts
Screws
Machine Screws
Machine Screws - Cheese
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08020800/p091140/scsm2l6a.prj},{NB=SCSM4L10A},{PN=SCSM4L10A},{AMERSID=1133575},{APACID=-},{EMEAID=-},{MAT=Nylon},{COLOR=Natural},{TS=M4 X 0.7},{L=10},{PQ=1000},{D=6.0},{T=2.4},{S=1.1},{S1=1.4},{TSA=4.000},{PITCH=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
L
L Thread Length
[mm]
PQ
Pack Qty
[mm]
D
D Head Diameter
[mm]
T
T Head Height
[mm]
S
S Groove Width
[mm]
S1
S1 Groove Height
[mm]
SCSM2L6A
SCSM2L6A
1133567
-
-
Nylon
Natural
M2 X 0.4
6
1000
3.8
1.3
0.7
0.9
SCSM2.5L6A
SCSM2.5L6A
1133566
-
-
Nylon
Natural
M2.5 X 0.45
6
1000
4.5
1.6
0.8
1.0
SCSM2.5L16A
SCSM2.5L16A
1133565
-
-
Nylon
Natural
M2.5 X 0.45
16
1000
4.5
1.6
0.8
1.0
SCSM3L6A
SCSM3L6A
1133573
-
-
Nylon
Natural
M3 X 0.5
6
1000
5.5
2.0
1.0
1.3
SCSM3L8A
SCSM3L8A
1133574
-
-
Nylon
Natural
M3 X 0.5
8
1000
5.5
2.0
1.0
1.3
SCSM3L10A
SCSM3L10A
1133569
-
-
Nylon
Natural
M3 X 0.5
10
1000
5.5
2.0
1.0
1.3
SCSM3L12A
SCSM3L12A
1133570
-
-
Nylon
Natural
M3 X 0.5
12
1000
5.5
2.0
1.0
1.3
SCSM3L16A
SCSM3L16A
1133571
-
-
Nylon
Natural
M3 X 0.5
16
1000
5.5
2.0
1.0
1.3
SCSM3L20A
SCSM3L20A
1133572
-
-
Nylon
Natural
M3 X 0.5
20
1000
5.5
2.0
1.0
1.3
SCSM3.5L10A
SCSM3.5L10A
1133568
-
-
Nylon
Natural
M3.5 X 0.6
10
1000
6.0
2.4
1.1
1.4
SCSM4L6A
SCSM4L6A
1133580
-
-
Nylon
Natural
M4 X 0.7
6
1000
6.0
2.4
1.1
1.4
SCSM4L8A
SCSM4L8A
1133581
-
-
Nylon
Natural
M4 X 0.7
8
1000
6.0
2.4
1.1
1.4
SCSM4L10A
SCSM4L10A
1133575
-
-
Nylon
Natural
M4 X 0.7
10
1000
6.0
2.4
1.1
1.4
SCSM4L12A
SCSM4L12A
1133576
-
-
Nylon
Natural
M4 X 0.7
12
1000
6.0
2.4
1.1
1.4
SCSM4L16A
SCSM4L16A
1133577
-
-
Nylon
Natural
M4 X 0.7
16
1000
6.0
2.4
1.1
1.4
SCSM4L20A
SCSM4L20A
1133578
-
-
Nylon
Natural
M4 X 0.7
20
1000
6.0
2.4
1.1
1.4
SCSM4L30A
SCSM4L30A
1133579
-
-
Nylon
Natural
M4 X 0.7
30
1000
6.0
2.4
1.1
1.4
SCSM5L10A
SCSM5L10A
1133582
-
-
Nylon
Natural
M5 X 0.8
10
1000
8.5
3.3
1.5
2.0
SCSM5L16A
SCSM5L16A
1133583
-
-
Nylon
Natural
M5 X 0.8
16
1000
8.5
3.3
1.5
2.0
SCSM5L25A
SCSM5L25A
1133584
-
-
Nylon
Natural
M5 X 0.8
25
1000
8.5
3.3
1.5
2.0
SCSM6L12A
SCSM6L12A
1133585
-
-
Nylon
Natural
M6 X 1.0
12
1000
10.0
3.9
1.9
2.3
SCSM6L16A
SCSM6L16A
1133586
-
-
Nylon
Natural
M6 X 1.0
16
1000
10.0
3.9
1.9
2.3
SCSM6L30A
SCSM6L30A
1133587
-
-
Nylon
Natural
M6 X 1.0
30
1000
10.0
3.9
1.9
2.3
SCSM8L10A
SCSM8L10A
1133588
-
-
Nylon
Natural
M8 X 1.25
10
1000
13.0
5.0
2.3
2.8
SCSM8L25A
SCSM8L25A
1133589
-
-
Nylon
Natural
M8 X 1.25
25
1000
13.0
5.0
2.3
2.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求