SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
For fixing bearing
For fixing bearing
Powered by
CAD模型選擇
{iwata/standard_set_collars/for_fixing_bearing/for_fixing_bearing/scs_cb.prj},{NB=SCS1512CB3},{MAT=Steel,Black},{B=15},{D2=19.2},{D=35},{L=12.0},{L1=1.0},{L11=11.0},{L2=12.0},{D1=5.5},{R=4.50},{W=1.5},{X=12.0},{Y=6.0},{A=11.5},{SMX=C},{C1=0.5},{C2=0.2},{NDM=5},{P=0.80},{P1=16},{N=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
D2
Boss diameter
[mm]
D
Outer diameter
[mm]
L
Length
[mm]
L1
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
A
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCS0308CB
Steel,Black
3
5.0
15
8.5
1.0
3.4
3.00
1.0
4.5
3.0
4.5
M3 x P0.5
M3 x 8
SCS0308CB
SCS0408CB
Steel,Black
4
6.0
15
8.5
1.0
3.4
3.00
1.0
4.5
3.0
4.5
M3 x P0.5
M3 x 8
SCS0408CB
SCS0508CB
Steel,Black
5
7.2
20
8.5
1.0
3.4
3.00
1.0
6.0
3.0
6.0
M3 x P0.5
M3 x 8
SCS0508CB
SCS0608CB1
Steel,Black
6
9.4
20
8.5
1.0
3.4
3.00
1.0
6.5
3.0
7.0
M3 x P0.5
M3 x 8
SCS0608CB1
SCS0608CB2
Steel,Black
6
9.7
20
8.5
1.0
3.4
3.00
1.0
6.5
3.0
7.0
M3 x P0.5
M3 x 8
SCS0608CB2
SCS0608CB3
Steel,Black
6
9.1
20
8.5
1.0
3.4
3.00
1.0
6.5
3.0
7.0
M3 x P0.5
M3 x 8
SCS0608CB3
SCS0808CB1
Steel,Black
8
11.7
20
8.5
1.0
3.4
3.00
1.0
7.0
3.5
7.0
M3 x P0.5
M3 x 8
SCS0808CB1
SCS0808CB2
Steel,Black
8
13.2
20
8.5
1.0
3.4
3.00
1.0
7.0
3.5
7.0
M3 x P0.5
M3 x 8
SCS0808CB2
SCS0808CB3
Steel,Black
8
11.2
20
8.5
1.0
3.4
3.00
1.0
7.0
3.5
7.0
M3 x P0.5
M3 x 8
SCS0808CB3
SCS1011CB1
Steel,Black
10
14.7
30
11.0
2.0
4.5
3.75
1.5
9.0
5.0
8.0
M4 x P0.7
M4 x 12
SCS1011CB1
SCS1011CB2
Steel,Black
10
17.2
30
11.0
2.0
4.5
3.75
1.5
9.0
5.0
8.0
M4 x P0.7
M4 x 12
SCS1011CB2
SCS1011CB3
Steel,Black
10
14.2
30
11.0
2.0
4.5
3.75
1.5
9.0
5.0
8.0
M4 x P0.7
M4 x 12
SCS1011CB3
SCS1211CB1
Steel,Black
12
17.2
30
11.0
2.0
4.5
3.75
1.5
10.0
5.0
10.0
M4 x P0.7
M4 x 12
SCS1211CB1
SCS1211CB2
Steel,Black
12
18.7
30
11.0
2.0
4.5
3.75
1.5
10.0
5.0
10.0
M4 x P0.7
M4 x 12
SCS1211CB2
SCS1211CB3
Steel,Black
12
16.2
30
11.0
2.0
4.5
3.75
1.5
10.0
5.0
10.0
M4 x P0.7
M4 x 12
SCS1211CB3
SCS1512CB1
Steel,Black
15
20.2
35
12.0
1.0
5.5
4.50
1.5
12.0
6.0
11.5
M5 x P0.8
M5 x 16
SCS1512CB1
SCS1512CB2
Steel,Black
15
21.7
35
12.0
1.0
5.5
4.50
1.5
12.0
6.0
11.5
M5 x P0.8
M5 x 16
SCS1512CB2
SCS1512CB3
Steel,Black
15
19.2
35
12.0
1.0
5.5
4.50
1.5
12.0
6.0
11.5
M5 x P0.8
M5 x 16
SCS1512CB3
SCS1712CB1
Steel,Black
17
22.2
35
12.0
1.0
5.5
4.50
1.5
13.0
6.0
12.5
M5 x P0.8
M5 x 16
SCS1712CB1
SCS1712CB2
Steel,Black
17
24.2
35
12.0
1.0
5.5
4.50
1.5
13.0
6.0
12.5
M5 x P0.8
M5 x 16
SCS1712CB2
SCS1712CB3
Steel,Black
17
21.2
35
12.0
1.0
5.5
4.50
1.5
13.0
6.0
12.5
M5 x P0.8
M5 x 16
SCS1712CB3
SCS2012CB1
Steel,Black
20
27.2
40
12.0
1.0
5.5
4.50
1.5
14.0
7.0
13.0
M5 x P0.8
M5 x 16
SCS2012CB1
SCS2012CB2
Steel,Black
20
29.2
40
12.0
1.0
5.5
4.50
1.5
14.0
7.0
13.0
M5 x P0.8
M5 x 16
SCS2012CB2
SCS2012CB3
Steel,Black
20
25.2
40
12.0
1.0
5.5
4.50
1.5
14.0
7.0
13.5
M5 x P0.8
M5 x 16
SCS2012CB3
SCS2515CB1
Steel,Black
25
31.7
45
15.0
2.0
5.5
4.50
1.5
17.0
7.0
16.5
M5 x P0.8
M5 x 16
SCS2515CB1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SC- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SCSS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
Foot mount
NISSEI Corporation
22.09.2022
SC- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求