目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SCN2 - Selfdrilling fastener for wood on metal
SFS
Roofing & Cladding
Produktbezogen Index
SCN2
Powered by
CAD模型選擇
{sfs_intec/bu_rc/produktbezogen/scn2/scn2.prj},{NB=SFS SCN2/25-SR2-4,2X38},{CNSORDERNO=SCN2/25-SR2-4,2X38},{MATNR=62086},{TYP=SCN2},{KOPF= Countersunk head},{TEXT1=Selfdrilling fastener for wood on metal},{TEXT2=Carbon steel},{KL=25mm},{VD=2mm},{MAT=Carbon steel},{L=38},{D1=8.0},{D2=4.2},{D3=3.25},{GW=2.750},{P=1.410}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Description
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
KOPF
Head shape
ⁿ/ₐ
TEXT1
Text Line 1 (Product)
ⁿ/ₐ
TEXT2
Text Line 2 (Product)
ⁿ/ₐ
KL
Clamping range
ⁿ/ₐ
VD
Drilling capacity
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Length
[mm]
D1
Head diameter
[mm]
D2
Diameter
[mm]
GW
Mass
[g]
SFS SCN2/25-SR2-4,2X38 Se...
SCN2/25-SR2-4,2X38
SCN2
Countersunk head
Selfdrilling fastener for...
Carbon steel
25mm
2mm
Carbon steel
38
8.0
4.2
2.750
SFS SCN2/57-4,2X70 Selfdr...
SCN2/57-4,2X70
SCN2
Countersunk head
Selfdrilling fastener for...
Carbon steel
57mm
2mm
Carbon steel
70
8.0
4.2
5.040
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求