magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
SCK - 穿板式快拧接头
Festo
产品 (A - Z)
S
SCK
Powered by
CAD模型選擇
{festo/parts/s/sck/sck_asmtab.prj},{NB=9423 SCK-PK-9},{TNR=9423},{TYP=SCK-PK-9},{AD=9.000},{NENN=8.000},{B1=5.000},{D5=M16X1},{L1=53.000},{L2=10.000},{SW=22.000},{P=1.000},{D1=10.300},{D2=9.600},{D5N=16.000},{L3=8.200},{L4=2.200},{W1=20.000},{TYP1=1.000},{L5=0.000},{D6=0.000},{B2=0.000},{DC=0.000},{WMUTT=2967},{PPATH=assemblies/sck_asmtpl.prj},{GTIN=4052568020729}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AD
Tube inner diameter
[mm]
NENN
额定尺寸
[mm]
B1
宽度
[mm]
D5
螺纹
ⁿ/ₐ
L1
长度
[mm]
L2
长度
[mm]
SW
扳手开口宽度
[mm]
GTIN
ⁿ/ₐ
9420 SCK-PK-3
9420
SCK-PK-3
3.000
2.400
3.200
M6X0.75
34.000
8.000
10.000
4052568020699
9421 SCK-PK-4
9421
SCK-PK-4
4.000
3.400
3.500
M10X1
43.000
10.000
13.000
4052568020705
9422 SCK-PK-6
9422
SCK-PK-6
6.000
5.300
4.000
M12X1
44.000
10.000
17.000
4052568020712
9423 SCK-PK-9
9423
SCK-PK-9
9.000
8.000
5.000
M16X1
53.000
10.000
22.000
4052568020729
9387 SCK-PK-3-KU
9387
SCK-PK-3-KU
3.000
2.400
5.000
M10X1
41.000
10.000
13.000
4052568020651
9388 SCK-PK-4-KU
9388
SCK-PK-4-KU
4.000
3.400
5.000
M10X1
46.000
10.000
13.000
4052568020668
9389 SCK-PK-6-KU
9389
SCK-PK-6-KU
6.000
5.300
6.000
M12X1
48.000
10.000
17.000
4052568020675
9390 SCK-PK-9-KU
9390
SCK-PK-9-KU
9.000
8.000
7.000
M16X1
57.000
10.000
22.000
4052568020682
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求