您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 3670 - Disc handwheels without keyway
Ganter
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Disc handwheels
DIN 3670
DIN 3670 B
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_3/scheibenhandraeder/din3670/din3670_b/din3670_b.prj},{NB=Scheibenhandrad DIN 3670-200-B18},{PARTNUMBER=DIN 3670-200-B18},{NORMNR=DIN 3670},{D1=200},{D2=B18},{D2Y=18},{D2X=18,20,22},{D3=42},{B=22},{L1=24},{L2=45},{D4=168.000},{R1=11.000},{B1=3.000},{B2=4.000},{A=22.000},{F=2.000},{W1=18.500},{W2=21.500},{R2=2.500},{R3=4.000},{R4=2.000},{R6=2.000},{C=3.000},{R5=4.000},{H=8.500},{ANZ=11.000},{WEIGHT=0.9430},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 bore
ⁿ/ₐ
D3
[mm]
B
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Disc handwheel DIN 3670-8...
DIN 3670-80-B10
80
B10
26
14
16
29
0.1280
84879090
YES
Disc handwheel DIN 3670-8...
DIN 3670-80-B12
80
B12
26
14
16
29
0.1270
84879090
YES
Disc handwheel DIN 3670-1...
DIN 3670-100-B10
100
B10
28
15
17
33
0.1880
84879090
YES
Disc handwheel DIN 3670-1...
DIN 3670-100-B12
100
B12
28
15
17
33
0.1850
84879090
YES
Disc handwheel DIN 3670-1...
DIN 3670-125-B12
125
B12
31
16
18
36
0.3060
84879090
YES
Disc handwheel DIN 3670-1...
DIN 3670-125-B14
125
B14
31
16
18
36
0.2890
84879090
YES
Disc handwheel DIN 3670-1...
DIN 3670-160-B14
160
B14
36
18
20
40
0.5140
84879090
YES
Disc handwheel DIN 3670-1...
DIN 3670-160-B16
160
B16
36
18
20
40
0.5100
84879090
YES
Disc handwheel DIN 3670-2...
DIN 3670-200-B18
200
B18
42
22
24
45
0.9430
84879090
YES
Disc handwheel DIN 3670-2...
DIN 3670-200-B20
200
B20
42
22
24
45
0.9380
84879090
YES
Disc handwheel DIN 3670-2...
DIN 3670-200-B22
200
B22
42
22
24
45
0.9400
84879090
YES
Disc handwheel DIN 3670-2...
DIN 3670-250-B22
250
B22
48
26
28
50
1.6080
84879090
YES
Disc handwheel DIN 3670-2...
DIN 3670-250-B24
250
B24
48
26
28
50
1.5960
84879090
YES
Disc handwheel DIN 3670-2...
DIN 3670-250-B26
250
B26
48
26
28
50
1.5820
84879090
YES
Disc handwheel DIN 3670-3...
DIN 3670-315-B26
315
B26
56
28
33
56
2.6950
84879090
YES
Disc handwheel DIN 3670-3...
DIN 3670-315-B28
315
B28
56
28
33
56
2.6890
84879090
YES
Disc handwheel DIN 3670-3...
DIN 3670-315-B30
315
B30
56
28
33
56
2.6830
84879090
YES
Disc handwheel DIN 3670-4...
DIN 3670-400-B30
400
B30
65
32
38
65
5.0000
84879090
YES
Disc handwheel DIN 3670-4...
DIN 3670-400-B32
400
B32
65
32
38
65
4.3420
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求