您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
SC3 - Selfdrilling fastener for wood on metal
SFS
Roofing & Cladding
Anwendungsbezogen Index
Stahl und Holz Konstruktion
Kohlenstoffstahl - Selbstbohrbefestiger
SC3
Powered by
CAD模型選擇
{sfs_intec/bu_rc/anwendungsbezogen/stahl_und_holz_konstruktion/kohlenstoffstahl_gewindeformbefestiger/sc3/sc3.prj},{NB=SFS SC3/25-PH2-4,8X35},{CNSORDERNO=SC3/25-PH2-4,8X35},{MATNR=1071241},{TYP=SC3},{KOPF= Countersunk head},{TEXT1=Selfdrilling fastener for wood on metal},{TEXT2=Carbon steel},{KL=25mm},{VD=3mm},{MAT=Carbon steel},{L=35},{D1=9.5},{D2=4.8},{D3=3.43},{GW=3.550},{P=1.590}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Description
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
KOPF
Head shape
ⁿ/ₐ
TEXT1
Text Line 1 (Product)
ⁿ/ₐ
TEXT2
Text Line 2 (Product)
ⁿ/ₐ
KL
Clamping range
ⁿ/ₐ
VD
Drilling capacity
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Length
[mm]
D1
Head diameter
[mm]
D2
Diameter
[mm]
GW
Mass
[g]
SFS SC3/25-PH2-4,8X35 Sel...
SC3/25-PH2-4,8X35
SC3
Countersunk head
Selfdrilling fastener for...
Carbon steel
25mm
3mm
Carbon steel
35
9.5
4.8
3.550
SFS SC3/35-PH2-4,8X45 Sel...
SC3/35-PH2-4,8X45
SC3
Countersunk head
Selfdrilling fastener for...
Carbon steel
35mm
3mm
Carbon steel
45
9.5
4.8
4.500
SFS SC3/55-PH2-4,8X65 Se...
SC3/55-PH2-4,8X65
SC3
Countersunk head
Selfdrilling fastener for...
Carbon steel
55mm
3mm
Carbon steel
65
9.5
4.8
6.301
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求