Saddle, Aluminium acc. to EN 754/755, EN AW 5754, seamless
Huelsen
Saddles
Saddles Aluminium
Powered by
CAD모델 선택
{huelsen/11_sattelstutzen/1_aluminium/sattelstutzen_732.prj},{NB=7320056030095},{ARTNR=7320056030095},{DN=50},{D1=56},{D2=56},{S2=3},{L=95},{H=40},{R=20},{GEW=0.084},{PG=Sattelstutzen},{PUG=Sattelstutzen zum Schweissen},{AUS=nahtlos},{NORM=Werksstandard},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 5754},{R1=20.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø Pipe
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
H
Height
[mm]
R
Radius R ~
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
7320026030042
7320026030042
20
26
26
3
42
17
11
0.016
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 754/755, EN...
7320031030056
7320031030056
25
31
31
3
56
22
12
0.025
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 754/755, EN...
7320038030062
7320038030062
32
38
38
3
62
30
13
0.040
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 754/755, EN...
7320046030077
7320046030077
40
46
46
3
77
35
15
0.058
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 754/755, EN...
7320056030095
7320056030095
50
56
56
3
95
40
20
0.084
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 754/755, EN...
7320060050098
7320060050098
50
60
60
5
98
40
20
0.149
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 754/755, EN...
7320071030120
7320071030120
65
71
71
3
120
50
25
0.136
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 754/755, EN...
7320075030142
7320075030142
65
75
75
3
142
50
25
0.147
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 754/755, EN...
7320076030134
7320076030134
65
76
76
3
134
50
25
0.149
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 754/755, EN...
7320089040150
7320089040150
80
89
89
4
150
60
30
0.276
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 754/755, EN...
7320108040182
7320108040182
100
108
108
4
182
65
40
0.382
Saddle, Aluminium acc. to...
Saddles
Saddles to welding
seamless
Company Standard
Aluminium, EN 754/755, EN...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청