S.A.E. Rack - Hydraulic Unscrewing Device
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PART EJECTION COMPONENTS
HYDRAULIC UNSCREWING DEVICE
Powered by
CAD模型選擇
{dme/product_structure/mold_components/part_ejection_components/hydraulic_unscrewing_device/sae_rack.prj},{NB=ZZ2501},{CN=ZZ2501},{A=Ø.984},{F=.906},{IIF=0.906},{G=.772},{IG=0.772},{H=.118},{IH=0.118},{Q=48},{IQ=48.000},{SAE=12},{S=.551},{IS=0.551},{T=.250},{IT=0.250},{U=1.500},{IU=1.500},{X=1.063},{IX=1.063},{I=M 8x1,25x20},{NDM=0.315},{KDM=0.262},{L1=0.787},{PSTOL=0.001},{HL=0.295},{HH=0.815}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
A
Diameter
[Inch]
F
F/2
[Inch]
G
Width
[Inch]
H
Height
[Inch]
Q
Length
[Inch]
SAE
S.A.E. Dimetral Pitch
[Inch]
S
Length
[Inch]
T
Height
[Inch]
U
Length
[Inch]
X
Length
[Inch]
I
Metric
[mm]
HL
Hole Loc.
[Inch]
HH
Overall Height
[Inch]
ZZ2501
ZZ2501
Ø.984
.906
.772
.118
48
12
.551
.250
1.500
1.063
M 8x1,25x20
0.295
0.815
ZZ4001
ZZ4001
Ø1.575
1.102
1.166
.118
48
12
.945
.250
1.750
1.339
M 10x1,5x30
0.374
0.868
ZZ6301
ZZ6301
Ø2.480
1.890
1.953
.295
48
12
1.654
.312
2.625
2.165
M 12x1,75x40
0.591
1.133
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求