目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
Série UG200 - Unité de guidage en H - Ø 12 à 100 mm
Sopra-Pneumatic
Exploiter l'air
GUIDAGE
UNITES DE GUIDAGE
Unité de guidage en H
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/guidage/unites_de_guidage/unite_de_guidage_en_h/serie_ug200h.prj},{NB=UG20040320000_0},{ALESAGE=32},{COURSE=0},{PALIER=4},{FS=},{PC=0},{A=97},{B=49},{C=51},{CH1=-},{CH2=-},{CH3=-},{CH=15},{D=24},{D1=-},{E=4.3},{F=93},{G=45},{H=12},{I1=-},{I2=-},{I=12},{J=-},{J1=0.000},{K=-},{K1=0.000},{L1=25},{L2=42},{L3=75},{L4=125},{L5=187.0},{L6=25},{L7=-},{M=-},{N=6.6},{O=12},{P=11},{Q=6.5},{R=M6},{R1=0.0},{R2=6.000},{S=-},{T=78},{T1=-},{U=61},{V=32.5},{V1=82.7},{W=-},{W1=-},{X=-},{Y=-},{Z=74},{PO1=1.300},{PO100=0.180},{PPATH=serie_ug200h/serie_ug200h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
CH1
Ch1
[mm]
CH2
Ch2
[mm]
CH3
Ch3
[mm]
CH
Ch
[mm]
D
[mm]
D1
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I1
ØI1
[mm]
I2
ØI2
[mm]
I
ØI
[mm]
J
[mm]
K
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
T1
[mm]
U
[mm]
V
[mm]
V1
[mm]
W
[mm]
W1
[mm]
X
[mm]
Y
[mm]
Z
[mm]
PO
Poids
[kg]
UG20040120000
UG20040120000
12
69
30
30
8
10
24
-
12
6
8
66
29
10
10
8
-
M4
M4
25
18
46
68
123.5
73
20.5
4
4.5
6
8
4.5
5.5
9
5.5
32
24
58
-
18
49
18
22
49.5
0.000
UG20040160000
UG20040160000
16
69
30
30
8
10
24
-
12
6
8
66
29
10
10
8
-
M4
M4
25
18
46
68
123.5
73
20.5
4
4.5
6
8
4.5
5.5
9
5.5
32
24
58
-
18
49
18
22
49.5
0.000
UG20040200000
UG20040200000
20
79
34
37
12
13
27
-
17
8.5
15
78
32
12
12
10
-
M5
M6
25
40
58
108
166.0
87
21
5
5.5
9
10
7.5
6.5
11
6.5
38
38
68
-
32.5
72
20
23
58
0.000
UG20040250000
UG20040250000
25
79
34
37
12
13
27
-
17
8.5
15
78
32
12
12
10
-
M5
M6
25
40
58
108
166.0
87
21
5
5.5
9
10
7.5
6.5
11
6.5
38
38
68
-
32.5
72
20
23
58
0.000
UG20040320000
UG20040320000
32
97
49
51
-
-
-
15
24
-
4.3
93
45
12
-
-
12
-
-
25
42
75
125
187.0
25
-
-
6.6
12
11
6.5
M6
-
78
-
61
32.5
82.7
-
-
-
-
74
1.300
UG20040400000
UG20040400000
40
115
58
58.2
-
-
-
15
28
-
11
112
55
12
-
-
16
-
-
25
42
80
140
207.0
30
-
-
6.6
12
11
6.5
M6
-
84
-
69
38
86
-
-
-
-
87
2.400
UG20040500000
UG20040500000
50
137
70
70.2
-
-
-
20
34
-
18.8
134
65
15
-
-
20
-
-
25
50
78
148
223.0
35
-
-
9
16
15
8.5
M8
-
100
-
85
46.5
91.2
-
-
-
-
104
3.500
UG20040630000
UG20040630000
63
152
85
85.2
-
-
-
20
34
-
15.3
147
80
15
-
-
20
-
-
25
50
106
178
243.0
25
-
-
9
16
15
9
M8
-
105
-
100
56.5
96.7
-
-
-
-
119
4.600
UG20040800000
UG20040800000
80
189
105
105.5
-
-
-
26
50
-
25
180
100
20
-
-
25
-
-
25
50
111
195
267.0
27
-
-
11
20
18
11
M10
-
130
-
130
72
104
-
-
-
-
148
8.400
UG20041000000
UG20041000000
100
213
130
130.5
-
-
-
26
55
-
30
206
120
20
-
-
25
-
-
25
50
128
218
290.0
27
-
-
11
20
18
11
M10
-
150
-
150
89
105
-
-
-
-
173
11.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求