目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
RST-533 - Stud Mount Leveling Feet - Plastic Swivel Base
Reid Supply
Feet, Casters & Isolation Mounts
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet
Powered by
CAD模型選擇
{reidsupply/l1_p00000000/l2_p01000000/l3_p01020000/stud_mount_leveling_feet/rst-533.prj},{NB=RST-548},{PN=RST-548},{AMERSID=1093699},{APACID=-},{EMEAID=-},{A=M12},{ASKETCH=12},{C=27},{D=80},{F=70},{LAGHOLE=9},{MAXSTATICLOADNE=10000},{URL=https://www.reidsupply.com/en-us/p/stud-mount-leveling-feet/rst-548}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
C
C Pad Height
[mm]
D
D Pad Diameter
[mm]
F
F Stud Length
[mm]
LAGHOLE
Lag Hole
[mm]
MAXSTATICLOADNE
Max. Static Load Newtons
ⁿ/ₐ
RST-533
RST-533
1093690
-
-
M8
27
80
45
9
10000
RST-534
RST-534
1093691
-
-
M8
27
80
70
9
10000
RST-535
RST-535
1093692
-
-
M10
27
80
45
9
10000
RST-536
RST-536
1093693
-
-
M10
27
80
70
9
10000
RST-537
RST-537
1093694
-
-
M12
27
80
45
9
10000
RST-548
RST-548
1093699
-
-
M12
27
80
70
9
10000
RST-539
RST-539
1093695
-
-
M14
27
80
70
9
10000
RST-540
RST-540
1093696
-
-
M14
27
80
120
9
10000
RST-541
RST-541
1093697
-
-
M16
27
80
70
9
10000
RST-542
RST-542
1105262
-
-
M16
27
80
120
9
10000
RST-543
RST-543
1093698
-
-
M20
27
80
100
9
10000
RST-544
RST-544
1092671
-
-
M20
27
80
100
9
10000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求