RR Diameter 10 mm spring - Round series springs
Mollificio Bordignon
Metric catalogue
Round series
Round series
RR
Powered by
CAD模型選擇
{mollificiobordignon/metric/round_series/round_series/rr/rr_10.prj},{NB=RR10045},{CODE=RR10045},{D=10},{D1=5},{L0=44},{R=10.9},{S1=8.8},{F1=96},{S2=13.2},{F2=144},{WS=1.60},{SPB=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke
[mm]
F1
Load
[N]
S2
Stroke
[mm]
F2
Load
[N]
WS
Wire section
[mm]
SPB
Springs per box
ⁿ/ₐ
RR10025
RR10025
10
5
25
20.7
5.0
104
7.5
155
1.60
100
RR10032
RR10032
10
5
32
16.1
6.4
103
9.6
155
1.60
100
RR10038
RR10038
10
5
38
13.0
7.6
99
11.4
148
1.60
100
RR10045
RR10045
10
5
44
10.9
8.8
96
13.2
144
1.60
100
RR10050
RR10050
10
5
51
9.6
10.2
98
15.3
147
1.60
100
RR10065
RR10065
10
5
64
7.7
12.8
99
19.2
148
1.60
50
RR10075
RR10075
10
5
76
6.3
15.2
96
22.8
144
1.60
50
RR10303
RR10303
10
5
305
1.5
61.0
92
91.5
137
1.60
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求