RQ YU - Joint
SMC
bp2_standard_air_cylinder
RQ Compact Cylinder With Air Cushion
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/rq/accessories/rq_yu.prj},{NB=YU-05(50,63)_RQ},{MODEL=YU-05},{BORE=50,63},{COM=Please be sure to refer to the catalog as it depends on the actuator model.},{UA=17},{C=13},{D1=19.8},{D2=18},{H=M10 x 1.5},{HN=10},{HP=1.50},{K=10},{L=7},{UT=6},{MASS=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Bore size
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
UA
[mm]
C
[mm]
D1
[mm]
D2
[mm]
H
ⁿ/ₐ
K
[mm]
L
[mm]
UT
[mm]
MASS
Mass
[g]
YU-03
YU-03
32,40
Please be sure to refer t...
17
11
15.8
14
M8 x 1.25
8
7
6
25
YU-05
YU-05
50,63
Please be sure to refer t...
17
13
19.8
18
M10 x 1.5
10
7
6
40
YU-08
YU-08
80
Please be sure to refer t...
22
20
24.8
23
M16 x 2
13
9
8
90
YU-10
YU-10
100
Please be sure to refer t...
26
26
29.8
28
M20 x 2.5
14
11
10
160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求