您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 125 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_126.prj},{NB=Scheibe DIN 126 30 38205.270.001(High)},{CNSORDERNO=38205.270.001},{D=27.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=29.680},{DA=30.000},{DW=50.000},{H=4.000},{NENNID=M27},{BRAND=Fabory},{STANDARD=DIN 126},{THREAD=},{THREADDIRECTIO=},{STYLE=Without chamfer},{TYPE=General purpose},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=ISO7091,NEN2268,NFE25-513},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492088185},{INTRASTATCODE=7318220095},{ECLASS=23-09-01-01},{UNSPSC=31161807},{ETIM=EC000098},{FAB_NENN=30},{FAB_GEO=For nom. size=M27;d1=30;d2=50;s=4},{FAB_ARTICLENUMBER=38205.270.001},{CNSAVOID=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
Washer DIN 126 5.5
38200.050.001
M5
5.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Plain
0.00040
ISO7091,NEN2268,NFE25-513
Y
8715492087805
7318220095
23-09-01-01
31161807
EC000098
1000
5.500
10.000
1.000
Washer DIN 126 5.5
38205.050.001
M5
5.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Zinc plated
0.00043
ISO7091,NEN2268,NFE25-513
Y
8717077086326
7318220095
23-09-01-01
31161807
EC000098
100
5.500
10.000
1.000
Washer DIN 126 6.6
38200.060.001
M6
6.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Plain
0.00090
ISO7091,NEN2268,NFE25-513
Y
8715492087812
7318220095
23-09-01-01
31161807
EC000098
1000
6.600
12.000
1.600
Washer DIN 126 6.6
38205.060.001
M6
6.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Zinc plated
0.00090
ISO7091,NEN2268,NFE25-513
Y
8715492088079
7318220095
23-09-01-01
31161807
EC000098
1000
6.600
12.000
1.600
Washer DIN 126 6.6
38740.060.001
M6
6.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Hot dip galvanized
0.00090
ISO7091,NEN2268,NFE25-513
Y
8715492782649
7318220095
23-09-01-01
31161807
EC000098
1000
6.600
12.000
1.600
Washer DIN 126 9
38200.080.001
M8
8.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Plain
0.00127
ISO7091,NEN2268,NFE25-513
Y
8715492087836
7318220095
23-09-01-01
31161807
EC000098
1000
9.000
16.000
1.600
Washer DIN 126 9
38205.080.001
M8
8.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Zinc plated
0.00121
ISO7091,NEN2268,NFE25-513
Y
8715492088086
7318220095
23-09-01-01
31161807
EC000098
1000
9.000
16.000
1.600
Washer DIN 126 9
38740.080.001
M8
8.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Hot dip galvanized
0.00147
ISO7091,NEN2268,NFE25-513
Y
8715492782656
7318220095
23-09-01-01
31161807
EC000098
1000
9.000
16.000
1.600
Washer DIN 126 11
38200.100.001
M10
10.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Plain
0.00251
ISO7091,NEN2268,NFE25-513
Y
8715492087843
7318220095
23-09-01-01
31161807
EC000098
1000
11.000
20.000
2.000
Washer DIN 126 11
38205.100.001
M10
10.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Zinc plated
0.00290
ISO7091,NEN2268,NFE25-513
Y
8715492088093
7318220095
23-09-01-01
31161807
EC000098
1000
11.000
20.000
2.000
Washer DIN 126 11
38740.100.001
M10
10.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Hot dip galvanized
0.00242
ISO7091,NEN2268,NFE25-513
Y
8715492782663
7318220095
23-09-01-01
31161807
EC000098
1000
11.000
20.000
2.000
Washer DIN 126 13.5
38200.120.001
M12
12.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Plain
0.00489
ISO7091,NEN2268,NFE25-513
Y
8715492087850
7318220095
23-09-01-01
31161807
EC000098
500
13.500
24.000
2.500
Washer DIN 126 13.5
38205.120.001
M12
12.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Zinc plated
0.00532
ISO7091,NEN2268,NFE25-513
Y
8715492088116
7318220095
23-09-01-01
31161807
EC000098
500
13.500
24.000
2.500
Washer DIN 126 13.5
38740.120.001
M12
12.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Hot dip galvanized
0.00531
ISO7091,NEN2268,NFE25-513
Y
8715492782670
7318220095
23-09-01-01
31161807
EC000098
500
13.500
24.000
2.500
Washer DIN 126 15.5
38200.140.001
M14
14.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Plain
0.00813
ISO7091,NEN2268,NFE25-513
Y
8715494509855
7318220095
23-09-01-01
31161807
EC000098
250
15.500
28.000
3.000
Washer DIN 126 15.5
38205.140.001
M14
14.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Zinc plated
0.00813
ISO7091,NEN2268,NFE25-513
Y
8715492088123
7318220095
23-09-01-01
31161807
EC000098
100
15.500
28.000
3.000
Washer DIN 126 15.5
38740.140.001
M14
14.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Hot dip galvanized
0.00813
ISO7091,NEN2268,NFE25-513
Y
8715492782687
7318220095
23-09-01-01
31161807
EC000098
100
15.500
28.000
3.000
Washer DIN 126 17.5
38200.160.001
M16
16.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Plain
0.01100
ISO7091,NEN2268,NFE25-513
Y
8715492087874
7318220095
23-09-01-01
31161807
EC000098
250
17.500
30.000
3.000
Washer DIN 126 17.5
38205.160.001
M16
16.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Zinc plated
0.00885
ISO7091,NEN2268,NFE25-513
Y
8715492088130
7318220095
23-09-01-01
31161807
EC000098
250
17.500
30.000
3.000
Washer DIN 126 17.5
38740.160.001
M16
16.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Hot dip galvanized
0.00891
ISO7091,NEN2268,NFE25-513
Y
8715492782694
7318220095
23-09-01-01
31161807
EC000098
250
17.500
30.000
3.000
Washer DIN 126 20
38200.180.001
M18
18.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Plain
0.01400
ISO7091,NEN2268,NFE25-513
Y
8715492087881
7318220095
23-09-01-01
31161807
EC000098
100
20.000
34.000
3.000
Washer DIN 126 20
38205.180.001
M18
18.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Zinc plated
0.01400
ISO7091,NEN2268,NFE25-513
Y
8715492088147
7318220095
23-09-01-01
31161807
EC000098
200
20.000
34.000
3.000
Washer DIN 126 20
38740.180.001
M18
18.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Hot dip galvanized
0.01400
ISO7091,NEN2268,NFE25-513
Y
8715492782700
7318220095
23-09-01-01
31161807
EC000098
250
20.000
34.000
3.000
Washer DIN 126 22
38200.200.001
M20
20.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Plain
0.01335
ISO7091,NEN2268,NFE25-513
Y
8715492087898
7318220095
23-09-01-01
31161807
EC000098
200
22.000
37.000
3.000
Washer DIN 126 22
38205.200.001
M20
20.000
Fabory
DIN 125
Without chamfer
General purpose
Steel
Zinc plated
0.01342
ISO7091,NEN2268,NFE25-513
Y
8715492088154
7318220095
23-09-01-01
31161807
EC000098
200
22.000
37.000
3.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 125-1 B - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN ≈433 - Washers, product grade A, up to hardness 250 HV, preferably for ...
Fabory
13.02.2023
DIN 127 B - Spring lock washers, form B
Fabory
13.02.2023
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN ≈127 B - Spring lock washers, form B
Fabory
13.02.2023
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求