目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RMH-P - Flat retaining magnets with handle or ring
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RMP-P
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rmh_p/rmh_p.prj},{NB=Flat retaining magnets with handle or ring RMH-P-ND-43-A},{CODE=501751},{DESCRIPTION=RMH-P-ND-43-A},{DIM01=43},{DIM02=5.5},{DIM03=16},{DIM04=26},{DIM05=-},{DIM06=-},{DIM07=85},{WEIGHT=35},{D=43.000},{L=5.500},{DD1=16.000},{LL1=26.000},{DD2=0.000},{LL2=0.000},{VERS=A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
l1
[mm]
DIM05
d2
[mm]
DIM06
l2
[mm]
DIM07
Nominal adhesive forces
[N]
WEIGHT
Weight
[g]
Flat retaining magnets wi...
501741
RMH-P-ND-22-A
22
6
16
26
-
-
35
17
Flat retaining magnets wi...
501746
RMH-P-ND-31-A
31
6
16
26
-
-
75
27
Flat retaining magnets wi...
501751
RMH-P-ND-43-A
43
5.5
16
26
-
-
85
35
Flat retaining magnets wi...
501742
RMH-P-ND-22-B
22
6
-
-
20
13
35
13
Flat retaining magnets wi...
501747
RMH-P-ND-31-B
31
6
-
-
25
14.5
75
24
Flat retaining magnets wi...
501752
RMH-P-ND-43-B
43
5.5
-
-
30
17
85
33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求