目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
RK DuoLine Z 3G Clean - Lineareinheit Clean Zahnriemen
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Timing belt linear units
Linearunit RK Duoline Z - Clean
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_zahnriemen/pt_duoline_clean/rk_duoline_z_3g_clean_assytable.prj},{NB=TD15A5F1A12A00405#DuoL-Z60-3GClean-ohne-Absaugung_(Hub:_0_FPos:_0)},{TYPEHELP=0},{GL=405},{HUBMAX=5753},{B=60},{C=80},{D1=62},{D2=15},{D3=72.1},{H=33.8},{J1=245},{J2=0},{L3=44},{R=80},{MGL=4.650},{MHUB=0.540},{ARTIKEL=RK Duoline Z 60 3G},{ARTIKELHELP=DuoL-Z60-3G},{TYPE=Clean, ohne Absaugung},{TYPEHELP2=Clean-ohne-Absaugung},{CODE=TD15A5F1},{IWS=ohne},{ABSAUGUNG=A},{G=M6-12 tief},{VAR=A},{VER=I},{IPAREPORTNR=1404-704},{CNSSTDDTIME=5-6 Wochen},{WARTUNGSINTVALL=gemäß Montageanleitung},{WEEE=DE71223010},{INFOWWW=Information},{MOTOADAPTWWW=Motoradapterhinweise auf Homepage},{MONTANLEITWWW=Montageanleitung DE, GB},{ECLASS80=23-30-17-04},{WARENNUMMER=84798997},{HUB=0},{FPOS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
GL
Basic length of current unit
[mm]
GESL
Gesamtlänge der Einheit
[mm]
HUBMAX
max. Stroke
[mm]
IWS
Integrated linear encoder
ⁿ/ₐ
B
[mm]
C
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H
[mm]
J1
[mm]
J2
[mm]
G
[mm]
L3
[mm]
R
[mm]
MGL
Weight basic length
[kg]
MHUB
Weight per 100mm Stroke
[kg]
GEWICHTB
Calculated weight
[kg]
IPAREPORTNR
Fraunhofer Institut IPA Reportnummer der Prüfung
ⁿ/ₐ
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
TD15A5F1A12A00405 DuoL-Z6...
RK Duoline Z 60 3G
Clean, without connection...
TD15A5F1A12A00405
405
405
5753
without
60
80
62
15
72.1
33.8
245
0
M6-12 tief
44
80
4.650
0.540
4.650
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A5F1A12C00405 DuoL-Z6...
RK Duoline Z 60 3G
Clean, with connection fo...
TD15A5F1A12C00405
405
405
5753
without
60
80
62
15
72.1
33.8
245
0
M6-12 tief
44
80
4.650
0.540
4.650
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A5F1B12A00495 DuoL-Z6...
RK Duoline Z 60 3G
Clean, with extended guid...
TD15A5F1B12A00495
495
495
5665
without
60
80
62
15
72.1
33.8
0
335
M6-12 tief
44
80
5.380
0.540
5.380
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A5F1B12C00495 DuoL-Z6...
RK Duoline Z 60 3G
Clean, with extended guid...
TD15A5F1B12C00495
495
495
5665
without
60
80
62
15
72.1
33.8
0
335
M6-12 tief
44
80
5.380
0.540
5.380
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A2F1A12A00468 DuoL-Z8...
RK Duoline Z 80 3G
Clean, without connection...
TD15A2F1A12A00468
468
468
7722
without
80
100
75
16
90.5
40.1
278
0
M8-12 tief
52
95
7.840
0.830
7.840
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A2F1A12C00468 DuoL-Z8...
RK Duoline Z 80 3G
Clean, with connection fo...
TD15A2F1A12C00468
468
468
7722
without
80
100
75
16
90.5
40.1
278
0
M8-12 tief
52
95
7.840
0.830
7.840
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A2F1A32A00468 DuoL-Z8...
RK Duoline Z 80 3G
Clean, without connection...
TD15A2F1A32A00468
468
468
7722
with 20 m of cable
80
100
75
16
90.5
40.1
278
0
M8-12 tief
52
95
7.840
0.830
7.840
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A2F1A32C00468 DuoL-Z8...
RK Duoline Z 80 3G
Clean, with connection fo...
TD15A2F1A32C00468
468
468
7722
with 20 m of cable
80
100
75
16
90.5
40.1
278
0
M8-12 tief
52
95
7.840
0.830
7.840
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A2F1A22A00468 DuoL-Z8...
RK Duoline Z 80 3G
Clean, without connection...
TD15A2F1A22A00468
468
468
7722
with plug-in coupling and...
80
100
75
16
90.5
40.1
278
0
M8-12 tief
52
95
7.840
0.830
7.840
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A2F1A22C00468 DuoL-Z8...
RK Duoline Z 80 3G
Clean, with connection fo...
TD15A2F1A22C00468
468
468
7722
with plug-in coupling and...
80
100
75
16
90.5
40.1
278
0
M8-12 tief
52
95
7.840
0.830
7.840
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A2F1A12A00600 DuoL-Z8...
RK Duoline Z 80 3G
Clean, with extended guid...
TD15A2F1A12A00600
600
600
7590
without
80
100
75
16
90.5
40.1
0
410
M8-12 tief
52
95
9.510
0.830
9.510
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A2F1A12C00600 DuoL-Z8...
RK Duoline Z 80 3G
Clean, with extended guid...
TD15A2F1A12C00600
600
600
7590
without
80
100
75
16
90.5
40.1
0
410
M8-12 tief
52
95
9.510
0.830
9.510
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A2F1A32A00600 DuoL-Z8...
RK Duoline Z 80 3G
Clean, with extended guid...
TD15A2F1A32A00600
600
600
7590
with 20 m of cable
80
100
75
16
90.5
40.1
0
410
M8-12 tief
52
95
9.510
0.830
9.510
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A2F1A32C00600 DuoL-Z8...
RK Duoline Z 80 3G
Clean, with extended guid...
TD15A2F1A32C00600
600
600
7590
with 20 m of cable
80
100
75
16
90.5
40.1
0
410
M8-12 tief
52
95
9.510
0.830
9.510
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A2F1A02A00600 DuoL-Z8...
RK Duoline Z 80 3G
Clean, with extended guid...
TD15A2F1A02A00600
600
600
7590
Mit Steckkupplung und 20m...
80
100
75
16
90.5
40.1
0
410
M8-12 tief
52
95
9.510
0.830
9.510
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
TD15A2F1A02C00600 DuoL-Z8...
RK Duoline Z 80 3G
Clean, with extended guid...
TD15A2F1A02C00600
600
600
7590
Mit Steckkupplung und 20m...
80
100
75
16
90.5
40.1
0
410
M8-12 tief
52
95
9.510
0.830
9.510
1404-704
5-6 weeks
according to assembly ins...
DE71223010
23-30-17-04
84798997
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求