RGEAHL - Induction Hardened Rack Gears - Ground - Length Fixed Hole Position Configurable Type (Number of Holes is up to 3)
Misumi
FA工厂自动化
54_齿轮/齿条
Powered by
CAD模型選擇
{misumi/metric/54_spur_gears/rgeahl.prj},{NB=RGEAHL1.5-300-HT-A5},{MOD=1.5},{NO=300},{HM=HT},{A=5},{B=0},{C=0},{W=15},{ALT1=},{ALT2=},{MS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
MOD
模数
ⁿ/ₐ
L
L全长
[mm]
P
P (间距)
[mm]
W
[mm]
H
[mm]
HH
h
[mm]
M
M(粗牙螺纹)
ⁿ/ₐ
DD1
d1
[mm]
DD2
d2
[mm]
Z1
[mm]
RGEAHL1.0-300-HT-A5
RGEAHL1.0-300-HT-A5
1.0
298.45
3.1416
10
12
11.0
M3
3.5
6.5
0.0
RGEAHL1.5-300-HT-A5
RGEAHL1.5-300-HT-A5
1.5
296.85
4.7124
15
20
18.5
M4
4.5
8.0
0.0
RGEAHL2.0-500-HT-A6
RGEAHL2.0-500-HT-A6
2.0
496.37
6.2832
20
25
23.0
M5
5.5
9.5
0.0
RGEAHL2.5-500-HT-A6
RGEAHL2.5-500-HT-A6
2.5
494.80
7.8540
25
30
27.5
M5
5.5
9.5
0.0
RGEAHL3.0-500-HT-A6
RGEAHL3.0-500-HT-A6
3.0
499.51
9.4248
30
35
32.0
M5
5.5
9.5
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求