RG Diameter 1/2 spring - Round series springs
Mollificio Bordignon
Inches catalogue
Round series
Round series
RG
Powered by
CAD模型選擇
{mollificiobordignon/inch/round_series/round_series/rg/inch_rg_1-2.prj},{NB=RG13045INCH},{CODE=RG13045},{D=1/2},{D1=9/32},{L0=1 3/4},{R=2.51},{S1=0.43},{F1=10.8},{S2=0.69},{F2=17.3},{WS=0.06},{SPB=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[Inch]
D1
Rod Ø
[Inch]
L0
Free lenght
[Inch]
R
Rate
[lbs/0.1 in]
S1
Stroke
[Inch]
F1
Load
[lbs.]
S2
Stroke
[Inch]
F2
Load
[lbs.]
WS
Wire section
[Inch]
SPB
Springs per box
ⁿ/ₐ
RG13025INCH
RG13025
1/2
9/32
1
4.85
0.25
12.1
0.39
19.1
0.06
100
RG13032INCH
RG13032
1/2
9/32
1 1/4
3.71
0.31
11.7
0.50
18.7
0.06
100
RG13038INCH
RG13038
1/2
9/32
1 1/2
3.03
0.37
11.2
0.60
18.2
0.06
100
RG13045INCH
RG13045
1/2
9/32
1 3/4
2.51
0.43
10.8
0.69
17.3
0.06
100
RG13050INCH
RG13050
1/2
9/32
2
2.17
0.50
11
0.80
17.5
0.06
100
RG13065INCH
RG13065
1/2
9/32
2 1/2
1.66
0.63
10.3
1.01
16.6
0.06
50
RG13075INCH
RG13075
1/2
9/32
3
1.43
0.75
10.8
1.20
17.1
0.06
50
RG13090INCH
RG13090
1/2
9/32
3 1/2
1.2
0.88
10.6
1.40
16.9
0.06
50
RG13303INCH
RG13303
1/2
9/32
12
0.34
3.00
10.3
4.80
16.4
0.06
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求