카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 65101 - Vis à métaux tête hexagonale entièrement filetée - DIN 933 - Inox A4-80
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
inox_a4
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/fixation_inox/boulonnerie_hexa/inox_a4/65101.prj},{NB=emile_maurin_6510110X70},{REF=6510110X70},{DXL=10x70},{MAT=Acier inoxydable A4 80},{IDNR=},{D=10},{D3=8.160},{P=1.500},{L=70},{S=17.0},{A=4.500},{C=0.600},{DA=11.200},{DW=14.630},{E=17.770},{K=6.4},{R=0.400},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
K
Head height
[mm]
Emile Maurin 651014X25
651014X25
4x25
Acier inoxydable A4 80
4
25
7.0
2.8
Emile Maurin 651015X10
651015X10
5x10
Acier inoxydable A4 80
5
10
8.0
3.5
Emile Maurin 651015X12
651015X12
5x12
Acier inoxydable A4 80
5
12
8.0
3.5
Emile Maurin 651015X16
651015X16
5x16
Acier inoxydable A4 80
5
16
8.0
3.5
Emile Maurin 651015X20
651015X20
5x20
Acier inoxydable A4 80
5
20
8.0
3.5
Emile Maurin 651015X25
651015X25
5x25
Acier inoxydable A4 80
5
25
8.0
3.5
Emile Maurin 651015X30
651015X30
5x30
Acier inoxydable A4 80
5
30
8.0
3.5
Emile Maurin 651015X35
651015X35
5x35
Acier inoxydable A4 80
5
35
8.0
3.5
Emile Maurin 651015X40
651015X40
5x40
Acier inoxydable A4 80
5
40
8.0
3.5
Emile Maurin 651015X45
651015X45
5x45
Acier inoxydable A4 80
5
45
8.0
3.5
Emile Maurin 651015X50
651015X50
5x50
Acier inoxydable A4 80
5
50
8.0
3.5
Emile Maurin 651016X10
651016X10
6x10
Acier inoxydable A4 80
6
10
10.0
4.0
Emile Maurin 651016X12
651016X12
6x12
Acier inoxydable A4 80
6
12
10.0
4.0
Emile Maurin 651016X16
651016X16
6x16
Acier inoxydable A4 80
6
16
10.0
4.0
Emile Maurin 651016X20
651016X20
6x20
Acier inoxydable A4 80
6
20
10.0
4.0
Emile Maurin 651016X25
651016X25
6x25
Acier inoxydable A4 80
6
25
10.0
4.0
Emile Maurin 651016X30
651016X30
6x30
Acier inoxydable A4 80
6
30
10.0
4.0
Emile Maurin 651016X35
651016X35
6x35
Acier inoxydable A4 80
6
35
10.0
4.0
Emile Maurin 651016X40
651016X40
6x40
Acier inoxydable A4 80
6
40
10.0
4.0
Emile Maurin 651016X45
651016X45
6x45
Acier inoxydable A4 80
6
45
10.0
4.0
Emile Maurin 651016X50
651016X50
6x50
Acier inoxydable A4 80
6
50
10.0
4.0
Emile Maurin 651016X60
651016X60
6x60
Acier inoxydable A4 80
6
60
10.0
4.0
Emile Maurin 651016X70
651016X70
6x70
Acier inoxydable A4 80
6
70
10.0
4.0
Emile Maurin 651016X80
651016X80
6x80
Acier inoxydable A4 80
6
80
10.0
4.0
Emile Maurin 651016X90
651016X90
6x90
Acier inoxydable A4 80
6
90
10.0
4.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청