目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62503 - Rondelle plate étroite type "Z" - NFE 25514 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62503.prj},{NB=emile_maurin_6250310},{REF=6250310},{MAT=Inox A2},{D=10},{D1=10.5},{D2=20},{S=2.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 625032
625032
Inox A2
2
2.2
4
0.5
Emile Maurin 625032,5
625032,5
Inox A2
2.5
2.7
5
0.5
Emile Maurin 625033
625033
Inox A2
3
3.2
6
0.8
Emile Maurin 625034
625034
Inox A2
4
4.3
8
0.8
Emile Maurin 625035
625035
Inox A2
5
5.3
10
1.0
Emile Maurin 625036
625036
Inox A2
6
6.4
12
1.2
Emile Maurin 625038
625038
Inox A2
8
8.4
16
1.5
Emile Maurin 6250310
6250310
Inox A2
10
10.5
20
2.0
Emile Maurin 6250312
6250312
Inox A2
12
13.0
24
2.5
Emile Maurin 6250314
6250314
Inox A2
14
15.0
27
2.5
Emile Maurin 6250316
6250316
Inox A2
16
17.0
30
3.0
Emile Maurin 6250318
6250318
Inox A2
18
19.0
32
3.0
Emile Maurin 6250320
6250320
Inox A2
20
21.0
36
3.0
Emile Maurin 6250322
6250322
Inox A2
22
23.0
40
3.0
Emile Maurin 6250324
6250324
Inox A2
24
25.0
45
4.0
Emile Maurin 6250327
6250327
Inox A2
27
28.0
48
4.0
Emile Maurin 6250330
6250330
Inox A2
30
31.0
52
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求