目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
REF. 5521 - BRIDE CARREE POUR COLONNE A RETENUE MEDIANE
Berger Tools
rabourdin
ELEMENTS STANDARD
BRIDAGE
Powered by
CAD模型選擇
{berger_tools/rabourdin/elements20standard/bridage/ref2e205521.prj},{NB=5521-32},{NAME=5521-32},{INAME=55212d32},{ARTNR=5521-032-000},{REF=5521-32},{DESC=REF.5521 D1=32 mm},{D1=32},{PRIX=15,32},{INFO=Ouvrir page catalogue},{INFOX=../../_pdf/5521.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
DESC
Désignation
ⁿ/ₐ
D1
[mm]
REF.5521 D1=100 mm
5521-100-000
REF.5521 D1=100 mm
100
REF.5521 D1=25 mm
5521-025-000
REF.5521 D1=25 mm
25
REF.5521 D1=32 mm
5521-032-000
REF.5521 D1=32 mm
32
REF.5521 D1=40 mm
5521-040-000
REF.5521 D1=40 mm
40
REF.5521 D1=50 mm
5521-050-000
REF.5521 D1=50 mm
50
REF.5521 D1=63 mm
5521-063-000
REF.5521 D1=63 mm
63
REF.5521 D1=80 mm
5521-080-000
REF.5521 D1=80 mm
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求