REC I - Single Knuckle Joint
SMC
bp2_specialty_cylinder
REC Sine Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_specialty_cylinder/rec/accessories/rec_i.prj},{NB=REC_I-020B},{MODEL=I-020B},{BORE=20},{A=46},{A1=16},{E1=20},{L1=36},{MM=M8x1.25},{MM1=8},{MM2=1.25},{NDH10=9 +0.058/0},{NDH=9},{NX=9 -0.1/-0.2},{NX1=9},{R1=10.0},{U1=14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MODEL
Model
ⁿ/ₐ
BORE
Applicable bore size
[mm]
A
[mm]
A1
[mm]
E1
[mm]
L1
[mm]
MM
[mm]
NDH10
[mm]
NX
[mm]
R1
[mm]
U1
[mm]
I-020B
I-020B
20
46
16
20
36
M8x1.25
9 +0.058/0
9 -0.1/-0.2
10.0
14
I-032B
I-032B
25,32
48
18
20
38
M10x1.25
9 +0.058/0
9 -0.1/-0.2
10.0
14
I-040B
I-040B
40
69
22
24
55
M14x1.5
12 +0.070/0
16 -0.1/-0.3
15.5
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求