카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RE.F5-N-ESD - Castors with steel bracket
Elesa+Ganter
Castors and Wheels
RE.F5-N-ESD
Powered by
CAD모델 선택
{elesa_ganter/castors_and_wheels/re_f5_n_esd/re_f5_n_esd_asmtab.prj},{NB=Castors with steel bracket RE.F5-100-SSF-N-ESD},{PARTNUMBER=451606-ESD},{DESCRIPTION=RE.F5-100-SSF-N-ESD},{DIM01=100},{DIM02=-},{DIM03=-},{DIM04=45},{DIM05=60},{DIM06=30},{DIM07=125},{DIM08=100},{DIM09=85},{DIM10=9},{DIM11=75},{DIM12=80},{DIM13=35},{DIM14=120},{DIM15=2250},{DIM16=2000},{WEIGHT=1080},{VERS=4.000},{VER=2},{PPATH=assemblies/re_f5_n_esd_asmtpl.prj},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
H
[mm]
DIM08
B
[mm]
DIM09
L
[mm]
DIM10
s
[mm]
DIM11
b1
[mm]
DIM12
b2
[mm]
DIM13
b3
[mm]
DIM14
R
[mm]
DIM15
Rolling resistance
[N]
DIM16
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Castors with steel bracke...
451651-ESD
RE.F5-080-PSL-N-ESD
80
-
-
45
60
25
107
100
85
9
75
80
-
-
1500
2000
520
Castors with steel bracke...
451656-ESD
RE.F5-100-PSL-N-ESD
100
-
-
45
60
30
128
100
85
9
75
80
-
-
2250
2000
690
Castors with steel bracke...
451661-ESD
RE.F5-125-PSL-N-ESD
125
-
-
45
60
35
156
100
85
9
75
80
-
-
2800
2200
890
Castors with steel bracke...
451666-ESD
RE.F5-150-PSL-N-ESD
150
-
-
73
87
40
194
140
110
11
105
105
-
-
3300
3000
2040
Castors with steel bracke...
451671-ESD
RE.F5-200-PSL-N-ESD
200
-
-
73
87
50
240
140
110
11
105
105
-
-
3600
3000
2760
Castors with steel bracke...
451551-ESD
RE.F5-080-SSL-N-ESD
80
-
-
45
60
25
107
100
85
9
75
80
39
-
1500
2000
720
Castors with steel bracke...
451556-ESD
RE.F5-100-SSL-N-ESD
100
-
-
45
60
30
128
100
85
9
75
80
35
-
2250
2000
940
Castors with steel bracke...
451561-ESD
RE.F5-125-SSL-N-ESD
125
-
-
45
60
35
156
100
85
9
75
80
37
-
2800
2200
1140
Castors with steel bracke...
451565-ESD
RE.F5-150-SSL-N-ESD
150
-
-
73
87
40
194
140
110
11
105
105
56
-
3300
3000
2340
Castors with steel bracke...
451571-ESD
RE.F5-200-SSL-N-ESD
200
-
-
73
87
50
240
140
110
11
105
105
56
-
3600
3000
3050
Castors with steel bracke...
451601-ESD
RE.F5-080-SSF-N-ESD
80
-
-
45
60
25
107
100
85
9
75
80
39
120
1500
2000
910
Castors with steel bracke...
451606-ESD
RE.F5-100-SSF-N-ESD
100
-
-
45
60
30
125
100
85
9
75
80
35
120
2250
2000
1080
Castors with steel bracke...
451611-ESD
RE.F5-125-SSF-N-ESD
125
-
-
45
60
35
156
100
85
9
75
80
37
120
2800
2200
1280
Castors with steel bracke...
451615-ESD
RE.F5-150-SSF-N-ESD
150
-
-
73
87
40
194
140
110
11
105
105
56
156
3300
3000
2630
Castors with steel bracke...
451621-ESD
RE.F5-200-SSF-N-ESD
200
-
-
73
87
50
240
140
110
11
105
105
56
156
3600
3000
3250
Castors with steel bracke...
451851-ESD
RE.F5-080-FSL-N-ESD
80
73
12
-
-
25
107
-
-
-
-
-
39
-
1500
2000
650
Castors with steel bracke...
451856-ESD
RE.F5-100-FSL-N-ESD
100
73
12
-
-
30
128
-
-
-
-
-
35
-
2250
2000
880
Castors with steel bracke...
451861-ESD
RE.F5-125-FSL-N-ESD
125
73
12
-
-
35
156
-
-
-
-
-
37
-
2800
2200
1080
Castors with steel bracke...
451866-ESD
RE.F5-150-FSL-N-ESD
150
102
20
-
-
40
194
-
-
-
-
-
56
-
3300
3000
2200
Castors with steel bracke...
451871-ESD
RE.F5-200-FSL-N-ESD
200
102
20
-
-
50
240
-
-
-
-
-
56
-
3600
3000
2950
Castors with steel bracke...
451901-ESD
RE.F5-080-FSF-N-ESD
80
73
12
-
-
25
107
-
-
-
-
-
39
120
1500
2000
780
Castors with steel bracke...
451906-ESD
RE.F5-100-FSF-N-ESD
100
73
12
-
-
30
128
-
-
-
-
-
35
120
2250
2000
1020
Castors with steel bracke...
451911-ESD
RE.F5-125-FSF-N-ESD
125
73
12
-
-
35
156
-
-
-
-
-
37
120
2800
2200
1230
Castors with steel bracke...
451916-ESD
RE.F5-150-FSF-N-ESD
150
102
20
-
-
40
194
-
-
-
-
-
56
156
3300
3000
2490
Castors with steel bracke...
451921-ESD
RE.F5-200-FSF-N-ESD
200
102
20
-
-
50
240
-
-
-
-
-
56
156
3600
3000
3240
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청