目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCS2 - RTC10L
IAI
Cylinder (Robot Cylinder)
Rotary Type
RCS2 series
Servo motor, hollow type
Medium type
Powered by
CAD模型選擇
{iai/cylinder_robot/rotary_type/rcs2/large_diameter_hollw_tape/medium_type/rcs2_rtc10l_asmtab.prj},{NB=RCS2-RTC10L-A-60-15-360-T2-P-L(11)},{TYPE=RCS2-RTC10L},{XTYPE=3},{ENTYPE=A},{MT=60W},{GR=15},{OR=360},{APC=T2},{CTYPE=1},{LTC=1},{OPTB=},{OPLS=Yes},{OPRS=},{MTX=60},{PPATH=../rcs2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MT
Motor Type
ⁿ/ₐ
OR
Operating range
[deg]
OPLS
Option: Limit switch
ⁿ/ₐ
RCS2-RTC10L-A-60-15-360-T...
RCS2-RTC10L-A-60-15-360-T...
60W
360
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求