目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP4-RA3R
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCP4 series
Motor Reversing Type
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rcp4_series/motor_reversing_type/rcp4_ra3r_asmtab.prj},{NB=RCP4-RA3R-I-28P-16-25-P3-P-ML(010)},{TYPE=RCP4-RA3R},{XTYPE=1},{ENTYPE=Incremental},{YTYPE=28P},{MT=28P},{P=P3},{LBS=16},{SO=1},{S=25},{CO=P3},{CTYPE=1},{LTC=1},{OPTBRAKE=},{SEN=},{CDC=},{MR=L},{OPTREV=1},{RTS=},{PL=},{NOS=1},{POS=0},{POS2=0},{LBSX='6','6mm','4','4mm','2','2mm'},{SX=[25:300/25]},{SY=[25:300]},{SLL=94.000},{SLD=6.000},{PPATH=rcp4_ra3r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ENTYPE
Encoder Type
ⁿ/ₐ
YTYPE
Motor Type
ⁿ/ₐ
RCP4-RA3R-I-28P-16-25-P3-...
RCP4-RA3R-I-28P-16-25-P3-...
Incremental
28P
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求