RCOFM-25 - Fan Guards, Metal, Screw Mount
Essentra Components
PCB & Electronics Hardware
Fan Hardware
Fan Guards
Fan Guards, Metal, Screw Mount
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t04000000/l3_t04050000/p160066/rcofm-25.prj},{NB=RCOFM-50},{PN=RCOFM-50},{AMERSID=1127575},{APACID=-},{EMEAID=1127559},{MAT=Steel Wire Electroplated, RMS-261},{FINISH=Nickel Chrome Finish, RMS-229},{FIG=2},{A=1.65},{AM=42.0},{B=1.62},{BM=41.1},{C=0.56},{CM=14.2},{DP=0.19},{DPM=4.8},{E=0.15},{EM=3.7},{F=0.18},{FM=4.6},{G=0.06},{GM=1.6},{H=0.06},{HM=1.6},{Z=3},{COM=Richco}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
FIG
Figure
ⁿ/ₐ
A
A Ring Outside Diameter Inch
[Inch]
AM
A Ring Outside Diameter Metric
[mm]
B
B Ring Center To Center Inch
ⁿ/ₐ
BM
B Ring Center To Center Metric
ⁿ/ₐ
C
C Ring Inside Diameter Inch
[Inch]
CM
C Ring Inside Diameter Metric
[mm]
DP
Depth Inch
[Inch]
DPM
Depth Metric
[mm]
E
E Bar Inside Spacing Inch
ⁿ/ₐ
EM
E Bar Inside Spacing Metric
ⁿ/ₐ
F
F Hook Inside Diameter Inch
ⁿ/ₐ
FM
F Hook Inside Diameter Metric
ⁿ/ₐ
G
G Ring Thickness Inch
[Inch]
GM
G Ring Thickness Inch
[mm]
H
H Bar Thickness Inch
[Inch]
HM
H Bar Thickness Metric
[mm]
Z
Z Number of Rings
ⁿ/ₐ
RCOFM-25
RCOFM-25
1127573
-
1127557
Steel Wire Electroplated,...
Nickel Chrome Finish, RMS...
1
0.94
2.4
-
-
0.41
10.5
0.09
2.2
-
-
-
-
0.05
1.4
0.06
1.4
2
RCOFM-40
RCOFM-40
1127574
-
1127558
Steel Wire Electroplated,...
Nickel Chrome Finish, RMS...
2
1.15
29.1
1.26
32.0
0.56
14.2
0.19
4.8
0.16
4
0.16
4
0.06
1.6
0.06
1.6
2
RCOFM-50
RCOFM-50
1127575
-
1127559
Steel Wire Electroplated,...
Nickel Chrome Finish, RMS...
2
1.65
42.0
1.62
41.1
0.56
14.2
0.19
4.8
0.15
3.7
0.18
4.6
0.06
1.6
0.06
1.6
3
RCOFM-60
RCOFM-60
1127576
-
1127560
Steel Wire Electroplated,...
Nickel Chrome Finish, RMS...
2
2.09
53.2
1.97
50.0
0.56
14.2
0.17
4.4
0.12
3
0.18
4.6
0.06
1.6
0.06
1.6
4
RCOFM-80
RCOFM-80
1127577
-
1127561
Steel Wire Electroplated,...
Nickel Chrome Finish, RMS...
2
3.00
76.2
2.81
71.5
0.56
14.2
0.19
4.9
0.14
3.5
0.20
5.2
0.07
1.8
0.07
1.8
5
RCOFM-120
RCOFM-120
1127579
-
1127563
Steel Wire Electroplated,...
Nickel Chrome Finish, RMS...
2
4.55
115.6
4.16
104.8
0.35
9.0
0.22
5.5
0.10
2.6
0.18
4.6
0.07
1.8
0.07
1.8
8
RCOFM-150-A
RCOFM-150-A
1127580
-
1127564
Steel Wire Electroplated,...
Nickel Chrome Finish, RMS...
3
6.08
154.4
6.38
162.1
0.64
16.3
0.25
6.5
0.32
8.1
0.19
4.8
0.07
1.8
0.09
2.3
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求