目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type SK UNC
RAMPA
RAMPA®-Imperial product range (UNC)
Inserts (UNC) RAMPA®
Powered by
CAD模型選擇
{rampa/unc/inserts_unc/inserts_type_sk_010_unc.prj},{NB=010618101_100},{ART=010618101},{D=12.0},{L=18},{D1H=6.35000},{D1HH=1.27000},{H=3.0},{N=0.0},{T=0},{L1=0},{D2=0.0},{D3=7.0},{L2=3.0},{SW=6},{L3=5.0},{F=1.55},{CODE1=1},{CODE2=3},{L6=9.5},{DESC=RAMPA®-MUFFEN TYP SK 12 X 18 1/4-20 UNC, STAHL VERZINKT},{LONGTEXT=RAMPA-Muffen Typ SK mit Innensechskant und Führungsansatz für vereinfachtes Einschrauben in Holz- und Kunststoffanwendungen.},{D1=1/4-20 UNC},{VH1=[10.0:10.5]},{V=10.0-10.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{GEW=0.007011},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{MATCOMPL3=RoHS-konform nach Artikel 4 / Anhang III / 6a},{PCK=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
SW
Wrench size
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
010410101
010410101
RAMPA®-INSERTS TYPE SK 8 ...
RAMPA® inserts type SK wi...
8.0
10
8-32 UNC
4
7.0-7.5
Steel zinc plated (blue p...
0.0018569
73181692
706721555 / 1
010410101010
010512101
010512101
RAMPA®-INSERTS TYPE SK 10...
RAMPA® inserts type SK wi...
10.0
12
10-24 UNC
5
8.0-8.5
Steel zinc plated (blue p...
0.002953
73181692
706722643 / 1
010512101010
010610101
010610101
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
10
1/4-20 UNC
6
10.0-10.5
Steel zinc plated (blue p...
0.003894
73181692
706723105 / 1
0106101010100
010612101
010612101
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
12
1/4-20 UNC
6
10.0-10.5
Steel zinc plated (blue p...
0.004415
73181692
706711572 / 1
0106121010100
010615101
010615101
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
15
1/4-20 UNC
6
10.0-10.5
Steel zinc plated (blue p...
0.005833
73181692
706711949 / 1
010615101010
010618101
010618101
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
18
1/4-20 UNC
6
10.0-10.5
Steel zinc plated (blue p...
0.007011
73181692
706712198 / 1
0106181010100
010620101
010620101
RAMPA®-INSERTS TYPE SK 12...
RAMPA® inserts type SK wi...
12.0
20
1/4-20 UNC
6
10.0-10.5
Steel zinc plated (blue p...
0.008064
73181692
706712463 / 1
0106201010100
010855101
010855101
RAMPA®-INSERTS TYPE SK 14...
RAMPA® inserts type SK wi...
14.0
15
5/16-18 UNC
8
12.0-12.5
Steel zinc plated (blue p...
0.007388
73181692
706715603 / 1
0108551010100
010858101
010858101
RAMPA®-INSERTS TYPE SK 14...
RAMPA® inserts type SK wi...
14.0
18
5/16-18 UNC
8
12.0-12.5
Steel zinc plated (blue p...
0.008889
73181692
706716177 / 1
010858101010
010870101
010870101
RAMPA®-INSERTS TYPE SK 14...
RAMPA® inserts type SK wi...
14.0
30
5/16-18 UNC
8
12.0-12.5
Steel zinc plated (blue p...
0.015532
73181692
706716425 / 1
0108701010100
010830101
010830101
RAMPA®-INSERTS TYPE SK 16...
RAMPA® inserts type SK wi...
16.0
30
5/16-18 UNC
6
14.0-14.5
Steel zinc plated (blue p...
0.025247
73181692
706715006 / 1
0108301010100
010120101
010120101
RAMPA®-INSERTS TYPE SK 18...
RAMPA® inserts type SK wi...
18.5
20
3/8-16 UNC
10
16.0-16.5
Steel zinc plated (blue p...
0.019557
73181692
706719646 / 1
010120101010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求