目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type ES UNC
RAMPA
RAMPA®-Imperial product range (UNC)
Inserts (UNC) RAMPA®
Powered by
CAD模型選擇
{rampa/unc/inserts_unc/inserts_type_es_009_unc.prj},{NB=009510161_10},{ART=009510161},{D=8.0},{L=10},{D1H=4.82600},{D1HH=1.05918},{H=1.00},{N=2.5},{T=4.7},{F=0.84},{CODE1=1},{CODE2=3},{DESC=RAMPA®-MUFFEN TYP ES 8 X 10 10-24 UNC, STAHL GEH. + VERZ.},{LONGTEXT=RAMPA-Muffen Typ ES mit breitem Schneidschlitz. Erleichtert das Einschrauben in härteren Materialien wie z.B. in duro- und thermoplastische Kunststoffe, Leichtmetalllegierungen und Stahlgussanwendungen.},{D1=10-24 UNC},{VH1=[7.1:7.6]},{V=7.1-7.6},{MAT=Stahl einsatzgehärtet, verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[10,50,100,1000,10000]},{GEW=0.001592},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{PCK=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
H
Pitch
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
009408161
009408161
RAMPA®-INSERTS TYPE ES 6,...
RAMPA® inserts type ES wi...
6.5
8
8-32 UNC
0.75
5.8-6.2
Steel case hardened, zinc...
0.000895
73181692
712377757 / 1
009408161010
009510161
009510161
RAMPA®-INSERTS TYPE ES 8 ...
RAMPA® inserts type ES wi...
8.0
10
10-24 UNC
1.00
7.1-7.6
Steel case hardened, zinc...
0.001592
73181692
712378516 / 1
009510161010
009612161
009612161
RAMPA®-INSERTS TYPE ES 9 ...
RAMPA® inserts type ES wi...
9.0
12
1/4-20 UNC
1.00
8.2-8.6
Steel case hardened, zinc...
0.002269
73181692
712379605 / 1
0096121610100
009614161
009614161
RAMPA®-INSERTS TYPE ES 10...
RAMPA® inserts type ES wi...
10.0
14
1/4-20 UNC
1.50
8.6-9.4
Steel case hardened, zinc...
0.003551
73181692
712380094 / 1
009614161010
009815161
009815161
RAMPA®-INSERTS TYPE ES 12...
RAMPA® inserts type ES wi...
12.0
15
5/16-18 UNC
1.50
10.8-11.4
Steel case hardened, zinc...
0.005054
73181692
712380836 / 1
009815161010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求