目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type BAV
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for plastics
Powered by
CAD模型選擇
{rampa/inserts/plastic/inserts_type_bav_013.prj},{NB=013608005_100},{ART=013608005},{D=10.0},{L=8},{D1H=6},{H=1.25},{D3=6.5},{D4=3.2},{A=2.5},{F=0.75},{CODE1=0},{CODE2=3},{DESC=RAMPA-MUFFEN TYP BAV 10 X 8 M6, STAHL GEH GELB VERZ},{LONGTEXT=RAMPA-Muffen Typ BAV mit drei Schneidbohrungen im Außengewinde. Formstabiles Einschneiden in besonders harten Werkstoffen wie z.B. in duro- und thermoplastische Kunststoffe, Leichtmetalllegierungen und Stahlgussanwendungen.},{D1=M6},{VH1=[9.3:9.6]},{V=9.3-9.6},{MAT=Stahl einsatzgehärtet, verzinkt (gelb chromatiert)},{FARBE=FACA30},{PCKH1=[100,1000,10000]},{GEW=0.0022352},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{MATCOMPL3=},{PCK=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
H
Pitch
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
013304005
013304005
RAMPA®-INSERTS TYPE BAV 5...
RAMPA® inserts type BAV w...
5.0
4
M3
0.60
4.6-4.8
Steel case hardened, zinc...
0.00028
73181692
0133040050100
01330403
01330403
RAMPA®-INSERTS TYPE BAV 5...
RAMPA® inserts type BAV w...
5.0
4
M3
0.60
4.6-4.8
Stainless steel 1.4305
0.000268
73181639
013304030100
013304061
013304061
RAMPA®-INSERTS TYPE BAV 5...
RAMPA® inserts type BAV w...
5.0
4
M3
0.60
4.6-4.8
Steel case hardened, zinc...
0.00028
73181692
0133040610100
013406005
013406005
RAMPA®-INSERTS TYPE BAV 6...
RAMPA® inserts type BAV w...
6.5
6
M4
0.80
6.0-6.2
Steel case hardened, zinc...
0.000709
73181692
589074337 / 1
0134060050100
01340603
01340603
RAMPA®-INSERTS TYPE BAV 6...
RAMPA® inserts type BAV w...
6.5
6
M4
0.80
6.0-6.2
Stainless steel 1.4305
0.00071
73181639
589388702 / 1
013406030100
013406061
013406061
RAMPA®-INSERTS TYPE BAV 6...
RAMPA® inserts type BAV w...
6.5
6
M4
0.80
6.0-6.2
Steel case hardened, zinc...
0.000714
73181692
712126951 / 1
013406061010
01340607
01340607
RAMPA®-INSERTS TYPE BAV 6...
RAMPA® inserts type BAV w...
6.5
6
M4
0.80
6.0-6.2
Stainless steel 1.4571
0.0006947
73181639
589392746 / 1
01340607010
013507005
013507005
RAMPA®-INSERTS TYPE BAV 8...
RAMPA® inserts type BAV w...
8.0
7
M5
1.00
7.4-7.7
Steel case hardened, zinc...
0.001176
73181692
589074876 / 1
0135070050100
01350703
01350703
RAMPA®-INSERTS TYPE BAV 8...
RAMPA® inserts type BAV w...
8.0
7
M5
1.00
7.4-7.7
Stainless steel 1.4305
0.001174
73181639
589389302 / 1
013507030100
013507061
013507061
RAMPA®-INSERTS TYPE BAV 8...
RAMPA® inserts type BAV w...
8.0
7
M5
1.00
7.4-7.7
Steel case hardened, zinc...
0.001169
73181692
712127523 / 1
013507061010
01350707
01350707
RAMPA®-INSERTS TYPE BAV 8...
RAMPA® inserts type BAV w...
8.0
7
M5
1.00
7.4-7.7
Stainless steel 1.4571
0.0011681
73181639
589393084 / 1
01350707010
013608005
013608005
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
10.0
8
M6
1.25
9.3-9.6
Steel case hardened, zinc...
0.0022352
73181692
589075039 / 1
0136080050100
01360803
01360803
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
10.0
8
M6
1.25
9.3-9.6
Stainless steel 1.4305
0.002321
73181639
589389810 / 1
013608030100
013608061
013608061
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
10.0
8
M6
1.25
9.3-9.6
Steel case hardened, zinc...
0.0022656
73181692
712127773 / 1
013608061010
01360807
01360807
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
10.0
8
M6
1.25
9.3-9.6
Stainless steel 1.4571
0.002319
73181639
589393399 / 1
01360807010
013807061
013807061
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
12.0
7
M8
1.50
11.1-11.5
Steel case hardened, zinc...
0.0027
73181692
0138070610100
013809005
013809005
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
12.0
9
M8
1.50
11.1-11.5
Steel case hardened, zinc...
0.003193
73181692
589075252 / 1
0138090050100
01380903
01380903
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
12.0
9
M8
1.50
11.1-11.5
Stainless steel 1.4305
0.003264
73181639
589390357 / 1
013809030100
013809061
013809061
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
12.0
9
M8
1.50
11.1-11.5
Steel case hardened, zinc...
0.003237
73181692
712128000 / 1
013809061010
01380907
01380907
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
12.0
9
M8
1.50
11.1-11.5
Stainless steel 1.4571
0.003314
73181639
589393917 / 1
01380907010
013100005
013100005
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
14.0
10
M10
1.50
13.1-13.5
Steel case hardened, zinc...
0.004434
73181692
589079904 / 1
0131000050100
01310003
01310003
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
14.0
10
M10
1.50
13.1-13.5
Stainless steel 1.4305
0.004431
73181639
013100030100
013100061
013100061
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
14.0
10
M10
1.50
13.1-13.5
Steel case hardened, zinc...
0.004449
73181692
712128321 / 1
013100061010
01310007
01310007
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
14.0
10
M10
1.50
13.1-13.5
Stainless steel 1.4571
0.004465
73181639
589394344 / 1
01310007010
013108061
013108061
RAMPA®-INSERTS TYPE BAV 1...
RAMPA® inserts type BAV w...
14.0
18
M10
1.50
13.1-13.5
Steel case hardened, zinc...
0.003398
73181692
0131080610100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求