RA22 - Male-female elbow
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra2220-20male-female20elbow.prj},{NB=5120003},{SHA256=xaw8Cbh1aF46mJ20FAzoZ30w+ZokPZ7IeLM3fS/B1wE=},{INAME=05120003},{NAME=05120003},{NNCUSTOM=RA22},{NTCUSTOM=Male-female elbow},{NBCUSTOM=5120003},{LINACUSTOM=5120003},{STEPFILE=5120003},{PNGFILE=RA22},{DWGFILE=RA22},{CODE=5120003},{TYPE=RA22 38 38},{MAT=Brass Nickel Plated},{D1=R3/8},{D2=G3/8},{L1=12.0},{L1IN=.472},{L2=24.5},{L2IN=.965},{L3=25.5},{L3IN=1.004},{CH=15},{G=40.9},{OZ=1.443},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
OZ
[zo]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5120001
5120001
RA22 18 18
Brass Nickel Plated
R1/8
G1/8
8.2
.323
17.0
.669
18.5
.728
10
12.6
.444
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5120002
5120002
RA22 14 14
Brass Nickel Plated
R1/4
G1/4
11.0
.433
21.5
.846
22.5
.886
12
23.9
.843
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5120003
5120003
RA22 38 38
Brass Nickel Plated
R3/8
G3/8
12.0
.472
24.5
.965
25.5
1.004
15
40.9
1.443
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5120004
5120004
RA22 12 12
Brass Nickel Plated
R1/2
G1/2
14.0
.551
29.5
1.161
30.0
1.181
19
74.7
2.635
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5120005
5120005
RA22 34 34
Brass Nickel Plated
R3/4
G3/4
16.0
.630
33.0
1.299
36.5
1.437
25
98.1
3.460
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5120006
5120006
RA22 1 1
Brass Nickel Plated
R1"
G1"
17.0
.669
39.0
1.535
45.0
1.772
30
164.0
5.785
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求