目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R2962.79 - Guide bars, with one sliding surface. - Bronze with non-liquid lubricant.
PlaSteel
Ranco
Oilless items
Guiding elements and sliding pads
Powered by
CAD模型選擇
{ranco/ranco/self_lubricating_items/guiding_elements_and_sliding_pads/r2962_79.prj},{NB=R2962.79.45x50x250},{IDNR=},{COD=R2962.79},{FS=B},{FSX=2},{B=45},{S=50},{A=250},{E=25},{E1=75},{E2=50},{D=18},{QH=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
COD
Code
[mm]
FS
Shape
ⁿ/ₐ
B
[mm]
S
[mm]
A
[mm]
E
[mm]
E1
[mm]
E2
[mm]
D
[mm]
QH
ⁿ/ₐ
R2962.79.30x40x150
R2962.79
A
30
40
150
20
50
0
14
3
R2962.79.30x40x200
R2962.79
A
30
40
200
20
75
0
14
3
R2962.79.30x40x250
R2962.79
B
30
40
250
20
75
50
14
4
R2962.79.40x40x150
R2962.79
A
40
40
150
20
50
0
14
3
R2962.79.40x40x200
R2962.79
A
40
40
200
20
75
0
14
3
R2962.79.40x40x250
R2962.79
B
40
40
250
20
75
50
14
4
R2962.79.45x50x150
R2962.79
A
45
50
150
25
50
0
18
3
R2962.79.45x50x200
R2962.79
A
45
50
200
25
75
0
18
3
R2962.79.45x50x250
R2962.79
B
45
50
250
25
75
50
18
4
R2962.79.55x50x150
R2962.79
A
55
50
150
25
50
0
18
3
R2962.79.55x50x200
R2962.79
A
55
50
200
25
75
0
18
3
R2962.79.55x50x250
R2962.79
B
55
50
250
25
75
50
18
4
R2962.79.60x50x150
R2962.79
A
60
50
150
25
50
0
18
3
R2962.79.60x50x200
R2962.79
A
60
50
200
25
75
0
18
3
R2962.79.60x50x250
R2962.79
B
60
50
250
25
75
50
18
4
R2962.79.70x50x150
R2962.79
A
70
50
150
25
50
0
18
3
R2962.79.70x50x200
R2962.79
A
70
50
200
25
75
0
18
3
R2962.79.70x50x250
R2962.79
B
70
50
250
25
75
50
18
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求