Quick disconnect couplings DN 5, nickel-plated brass, with push-in fitting
Riegler
Pneumatic products
Hose couplings
One-hand quick disconnect couplings, one side sealing DN 5
Nickel-plated brass
Powered by
CAD模型選擇
{riegler/hauptkatalog/06_schlauchkupplungen/einstg_absper_einh-schnellverschlussk-nw5/messing_vernickelt/schnell_versch_kupp_nw_5_mess_ver_mit_push_in.prj},{NB=243.006-N},{ARTNR=243.006-N},{ANSCHLUSS=6 mm},{L=43.5},{SW=14},{D=16.0},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
L
Length
[mm]
SW
[mm]
D
[mm]
243.006-N
243.006-N
6 mm
43.5
14
16.0
243.008-N
243.008-N
8 mm
48.0
17
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求