您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Eaton BIM
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton BIM
PXLED 10L - Explosion proof luminaire fixed mounting
Eaton BIM
Lighting and controls
Lighting
Floodlight
Powered by
CAD模型選擇
{eaton_bim/lighting_and_controls/lighting/floodlight/ec001952_pxled_10l_asmtab.prj},{NB=13042210005(300)},{CNSORDERNO=13042210005},{EF006436=1},{EF005127=110},{EF012150=0},{EF012488=0},{EF012489=0},{EF012490=0},{EF011869=0},{EF011870=0},{EF011871=0},{EF011872=0},{EF011873=0},{EF011874=100000},{EF005474=0},{EF012090=-50},{EF000280=0},{EF009347=98},{EF009349=10772},{EF009346=5700},{EF025740=0.95},{EF000008=502},{EF001456=259},{EF001438=303},{EF000015=0},{EF001391=6},{EF000085=6},{NO_CU_PER_OU=1},{PRICE_QUANTITY=1},{QUANTITY_MIN=1},{QUANTITY_INTERVAL=1},{STATISTICS_FACTOR=1},{DESCRIPTION_SHORT=},{DESCRIPTION_LONG=Ex-LED floodlight for Zone 1/21 PXLED 10L N 757 GC E05 narrow beam 98 W , 2 x M25 plastic threaded plugs},{INTERNATIONAL_PID=4250959979711},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order Code
ⁿ/ₐ
DESCRIPTION_LONG
ⁿ/ₐ
INTERNATIONAL_PID
ⁿ/ₐ
SUPPLIER_ALT_PID
ⁿ/ₐ
MANUFACTURER_PID
ⁿ/ₐ
MANUFACTURER_NAME
ⁿ/ₐ
MANUFACTURER_TYPE_DESCR
ⁿ/ₐ
SPECIAL_TREATMENT_CLASS
ⁿ/ₐ
EF000003
Mounting method
ⁿ/ₐ
EF000441
Adjustable
ⁿ/ₐ
EF002423
Lamp type
ⁿ/ₐ
EF005905
With light source
ⁿ/ₐ
EF006436
Suitable for number of lamps
ⁿ/ₐ
EF000048
Lamp holder
ⁿ/ₐ
EF001596
Material housing
ⁿ/ₐ
EF004284
Material cover
ⁿ/ₐ
EF000187
Voltage type
ⁿ/ₐ
EF005127
Nominal voltage
[V]
EF012150
LED nominal current at constant current
[mA]
EF000381
Type of control gear
ⁿ/ₐ
EF007556
Control gear included
ⁿ/ₐ
EF012170
Light distributor
ⁿ/ₐ
EF008157
Beam angle
ⁿ/ₐ
EF012487
Energy efficiency class of the built-in lamp
ⁿ/ₐ
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
ⁿ/ₐ
EF012489
Highest energy efficiency class of the exchangeable lamp
ⁿ/ₐ
EF012490
Lowest energy efficiency class of the exchangeable lamp
ⁿ/ₐ
EF011875
Power supply energy efficiency index (EEI)
ⁿ/ₐ
EF011869
Rated life time L70/B10 at 25 °C
[h]
EF011870
Rated life time L70/B50 at 25 °C
[h]
EF011871
Rated life time L80/B10 at 25 °C
[h]
EF011872
Rated life time L80/B50 at 25 °C
[h]
EF011873
Rated life time L90/B10 at 25 °C
[h]
EF011874
Rated life time L90/B50 at 25 °C
[h]
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
EF004293
Impact strength
ⁿ/ₐ
EF000004
Protection class
ⁿ/ₐ
EF005728
For Ex-zone gas
ⁿ/ₐ
EF008404
For Ex-Zone dust
ⁿ/ₐ
EF012090
Rated ambient temperature acc. IEC62722-2-1
[°C]
EF000280
Suitable for lamp power
[W]
EF009347
Max. system power
[W]
EF009349
Rated luminous flux acc. IEC 62722-2-1
[lm]
EF009350
Colour of light
ⁿ/ₐ
EF009346
Colour temperature
[K]
EF025740
Power factor
ⁿ/ₐ
EF000008
Width
[mm]
EF001456
Height/depth
[mm]
EF001438
Length
[mm]
EF000015
Outer diameter
[mm]
EF011868
Type of wiring
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF000085
Conductor cross section
[mm²]
EF000124
Connection type
ⁿ/ₐ
ORDER_UNIT
ⁿ/ₐ
CONTENT_UNIT
ⁿ/ₐ
NO_CU_PER_OU
ⁿ/ₐ
PRICE_QUANTITY
ⁿ/ₐ
QUANTITY_MIN
ⁿ/ₐ
QUANTITY_INTERVAL
ⁿ/ₐ
STATISTICS_FACTOR
ⁿ/ₐ
13042210001(300)
13042210001
Ex-LED floodlight for Zon...
4250959974273
13042210001
13042210001
Eaton
PXLED 10L N 757 GC T0 E01
NONE
Wall-/ceiling mounting
true
LED not exchangeable
true
1
None
Aluminium
Glass transparent
AC/DC
110
0
LED operating device curr...
true
Focal lens
Medium beam 21-40°
Other
0
0
0
Other
0
0
0
0
0
100000
0
Other
IK10
I
1, 2
21, 22
-50
0
98
10772
White
5700
0.95
502
259
303
0
Through wiring included
6
6
Screwed terminal
C62
C62
1
1
1
1
1
13042210005(300)
13042210005
Ex-LED floodlight for Zon...
4250959979711
13042210005
13042210005
Eaton
PXLED 10L N 757 GC T0 E05
NONE
Wall-/ceiling mounting
true
LED not exchangeable
true
1
None
Aluminium
Glass transparent
AC/DC
110
0
LED operating device curr...
true
Focal lens
Medium beam 21-40°
Other
0
0
0
Other
0
0
0
0
0
100000
0
Other
IK10
I
1, 2
21, 22
-50
0
98
10772
White
5700
0.95
502
259
303
0
Through wiring included
6
6
Screwed terminal
C62
C62
1
1
1
1
1
13042211001(300)
13042211001
Ex-LED floodlight for Zon...
4250959974211
13042211001
13042211001
Eaton
PXLED 10L W 757 GC T0 E01
NONE
Wall-/ceiling mounting
true
LED not exchangeable
true
1
None
Aluminium
Glass transparent
AC/DC
110
0
LED operating device curr...
true
Focal lens
Extreme wide beam >80°
Other
0
0
0
Other
0
0
0
0
0
100000
0
Other
IK10
I
1, 2
21, 22
-50
0
98
10414
White
5700
0.95
502
259
303
0
Through wiring included
6
6
Screwed terminal
C62
C62
1
1
1
1
1
13042211005(300)
13042211005
Ex-LED floodlight for Zon...
4250959979704
13042211005
13042211005
Eaton
PXLED 10L W 757 GC T0 E05
NONE
Wall-/ceiling mounting
true
LED not exchangeable
true
1
None
Aluminium
Glass transparent
AC/DC
110
0
LED operating device curr...
true
Focal lens
Extreme wide beam >80°
Other
0
0
0
Other
0
0
0
0
0
100000
0
Other
IK10
I
1, 2
21, 22
-50
0
98
10414
White
5700
0.95
502
259
303
0
Through wiring included
6
6
Screwed terminal
C62
C62
1
1
1
1
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
eLLK 92 LED - Ex-Leuchte mit LED-Modul Zone 1/21
Eaton BIM
20.06.2024
PXLED 20L - Explosion proof luminaire fixed mounting
Eaton BIM
20.06.2024
eLLK 92 LED NE - Ex-self-contained pole mounting emergency light fitting wi...
Cooper Crouse-Hinds EU
28.03.2022
3100C Exd Series - Weighing Indicator With Explosion-Proof Box
Alfa Instrumentos
23.06.2020
EV Led Series - Explosion Proof LED Lighting
Eaton Crouse-Hinds
19.08.2019
5/2-way valves, ISO 1, ISO 2, ISO 3, monostable, bistable
Camozzi
11.06.2024
Fluid multichannel manifold series DB
Camozzi
16.05.2024
5/2-way solenoid valves, ISO 1, ISO 2, ISO 3, monostable
Camozzi
11.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求