目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
PT28407 - Powertorque Series
Hub City
Obsolete Products
PowerTorque Shaft Mount Reducers
PT28407
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/powertorque/pt28407/pt28407_asmtab.prj},{NB=0270-02183},{MN=PT28407S},{RATIO=15/1},{STYLE=N/A},{GT=H},{FS=N/A},{OD=BUSHING KIT REQ'D},{PT=Parallel},{PL=PowerTorque Shaft Mt Reducer},{IT=Shaft},{ID=2.438},{OT=Hollow Bore},{A=20.3937},{B=6.04594},{C=10.1969},{D=9.50},{E=28.3071},{F=11.2607},{G=7.00},{H=30.00/36.00},{I=4.31},{J=14.03},{K=8.37008},{L=2.86},{M=7.75},{Q=5.86786},{R=7.04},{S=0.75},{T=3.12992},{U=4.00},{V=4 7/16},{N=2.438},{P=6.64},{IK=5/8x5/8x5-5/16},{WTL=633},{PPATH=parts/pt28407_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
H Min/Max
[Inch]
I
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
Q
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
V
V Max Dia
[Inch]
N
Input Shaft N Dia
[Inch]
P
Input Shaft P
[Inch]
IK
Input Shaft Key
[Inch]
WTL
Wt. Lbs.
ⁿ/ₐ
0270-02183
0270-02183
PT28407S
N/A
H
N/A
BUSHING KIT REQ'D
PT28407S 15/1
Parallel
PowerTorque Shaft Mt Redu...
Shaft
2.438
Hollow Bore
20.3937
6.04594
10.1969
9.50
28.3071
11.2607
7.00
30.00/36.00
4.31
14.03
8.37008
2.86
7.75
5.86786
7.04
0.75
3.12992
4.00
4 7/16
2.438
6.64
5/8x5/8x5-5/16
633
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求