目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PRE*J - Proportional pressure relief valve with standard integrated electronics and pressure feedback
Duplomatic
Group 8: PROPORTIONAL VALVES
81 331 PRE*J* Pilot operated pressure relief valves in closed loop with proportional control and integrated electronics - ISO 6264-06 (CETOP R06), ISO 6264-08 (CETOP R08), ISO 6264-10 (CETOP R10)
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/81331/81331_j_asmtab.prj},{NB=PRE10J-070/33N-E0K11A},{TIPO=PR},{E=E},{DN=10},{J=J},{PC=070},{SER=33},{GU=N},{RS=E0},{K11=K11},{COD1=81220},{COD2=21300},{PLATE=Off},{CN=A},{W=},{PPATH=81331_j_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electric proportional control
ⁿ/ₐ
J
Standard electronics for closed loop
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K11
Main connector 6 pin + PE
ⁿ/ₐ
PRE10J-070/33N-E0K11A
PR
E
J
33
K11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求