您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
POLYPAC® Veepac for Rod CH/NEI with Back-up Ring - Rod, single actions sealing elements from fabric reinforced rubber, POM or PTFE material
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
POLYPAC® Veepac CH/NEI
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/veepac_stange_ch-nei/polypac_veepac_ch_nei_assy_tab.prj},{NB=RCH1E0630-N0O0C(0)},{PARTNO=RCH1E0630},{IDNR=},{DN=63.00},{D1=85.00},{L=32.00},{EH=5.67},{NUT=0},{MC=N0O0C},{SA1X=0},{SA2X=0},{PRN=CH 334248/NEI},{PPATH=polypac_veepac_ch_nei_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter h9/F8
[mm]
D1
Groove Diameter H11
[mm]
L
Groove Width -0.25
[mm]
EH
Single Ring Height
[mm]
OM
Energizer Ring Material
ⁿ/ₐ
PRN
Description
ⁿ/ₐ
RCH0E0100-N0O0C
RCH0E0100
10.00
20.00
11.00
1.70
POM-GL-BK
CH 078039/B/NEI
RCH1E0280-N0O0C
RCH1E0280
28.00
44.00
17.62
3.17
POM-GL-BK
CH 173110/B/NEI
RCH2E0280-N0O0C
RCH2E0280
28.00
44.00
24.00
4.15
POM-GL-BK
CH 173110/1/NEI
RCH2E0300-N0O0C
RCH2E0300
30.00
45.00
22.20
3.80
POM-GL-BK
CH 177118/NEI
RCH3E0300-N0O0C
RCH3E0300
30.00
50.00
29.37
5.08
POM-GL-BK
CH 196118/NEI
RCH1E0320-N0O0C
RCH1E0320
32.00
48.00
17.63
3.17
POM-GL-BK
CH 188125/B/NEI
RCH0E0360-N0O0C
RCH0E0360
36.00
51.00
24.00
4.14
POM-GL-BK
CH 200141/NEI
RCH1E0400-N0O0C
RCH1E0400
40.00
55.00
22.62
3.84
POM-GL-BK
CH 216157/NEI
RCH2E0400-N0O0C
RCH2E0400
40.00
55.00
26.19
3.84
POM-GL-BK
CH 216157/1/NEI
RCH1E0450-N0O0C
RCH1E0450
45.00
60.00
22.22
3.89
POM-GL-BK
CH 236177/NEI
RCH1E0480-N0O0C
RCH1E0480
48.00
62.00
22.22
3.73
POM-GL-BK
CH 244188/NEI
RCH0E0500-N0O0C
RCH0E0500
50.00
65.00
24.60
4.34
POM-GL-BK
CH 255196/NEI
RCH1E0500-N0O0C
RCH1E0500
50.00
65.00
26.00
4.34
POM-GL-BK
CH 255196/1/NEI
RCH3E0500-N0O0C
RCH3E0500
50.00
70.00
30.00
5.16
POM-GL-BK
CH 275196/NEI
RCH3E0540-N0O0C
RCH3E0540
53.97
73.02
31.75
5.16
POM-GL-BK
CH 287212/NEI
RCH1E0550-N0O0C
RCH1E0550
55.00
70.00
26.50
4.02
POM-GL-BK
CH 275216/NEI
RCH3E0550-N0O0C
RCH3E0550
55.00
75.00
31.00
6.48
POM-GL-BK
CH 295216/2/NEI
RCH4E0550-N0O0C
RCH4E0550
55.00
75.00
38.50
6.48
POM-GL-BK
CH 295216/1/NEI
RCH1E0560-N0O0C
RCH1E0560
56.00
76.00
33.40
5.38
POM-GL-BK
CH 299220/NEI
RCH0E0600-N0O0C
RCH0E0600
60.00
75.00
19.00
3.00
POM-GL-BK
CH 295236/NEI
RCH1E0600-N0O0C
RCH1E0600
60.00
76.00
29.00
4.34
POM-GL-BK
CH 299236/NEI
RCH3E0600-N0O0C
RCH3E0600
60.00
80.00
32.15
5.66
POM-GL-BK
CH 314236/NEI
RCH1E0630-N0O0C
RCH1E0630
63.00
85.00
32.00
5.67
POM-GL-BK
CH 334248/NEI
RCH3E0635-N0O0C
RCH3E0635
63.50
82.50
26.59
4.76
POM-GL-BK
CH 325250/NEI
RCH4E0635-N0O0C
RCH4E0635
63.50
82.50
31.62
4.76
POM-GL-BK
CH 325250/1/NEI
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求