Plugs DN 5, nickel-plated brass, male
Riegler
AirSentials
Hose couplings
Stems and plugs DN 5, »connect line« Series
Nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/05-schlauchkupplungen/einstecktuelle_und-nippel_nw5-serie-connect-line/messing-vernickelt/nippel_nw5_mv_aus.prj},{NB=243.031-N},{ARTNR=243.031-N},{BEZEICH=Nippel G 1/8 außen},{SW=14},{L=25.0},{D=8.9},{L1=7.0},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
BEZEICH
Designation
ⁿ/ₐ
SW
[mm]
L
[mm]
D
[mm]
L1
[mm]
243.031-N
243.031-N
Plugs, G 1/8 male
14
25.0
8.9
7.0
243.032-N
243.032-N
Plugs, G 1/4 male
17
26.2
8.9
8.0
243.032/S-N
243.032/S-N
Plugs, G 3/8 male
19
26.7
8.9
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求