目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Plate 60/12 - Series 60
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Face Plates
Series 60
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/plattenver/serie_60/50_05_6012.prj},{NB=50.05.6012},{ARTIKELNR=50.05.6012},{BZ1=Verbindungsplatte 60/12},{MTR=Aluminium},{OBRFL=Al gleitgeschliffen},{ABM=160 x 8 x 220 mm},{FRB=Alu natur}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
OBRFL
Surface
ⁿ/ₐ
ABM
Measure
[mm]
FRB
Colour
ⁿ/ₐ
50.05.6012
50.05.6012
Plate 60/12
Aluminium
Al tumbled
160 x 8 x 220 mm
Alu natural
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求