Piloted Flange - ME2000 Spherical
Moline Bearing
Mounted Roller Bearings
ME2000
Powered by
CAD모델 선택
{molinebearing/mounted_roller_bearings/me2000/me2000_flange_piloted_asmtab.prj},{NB=29131300D-G},{PN=29131300D-G},{BORE=5.1181},{DYNLOADLBS=34600},{DYNLOADNEWT=158000},{STATICLOADLBS=46800},{MAXRPM=950},{MAXSFRADLDLBS=4200},{BDIM=8.7500},{ADIMA=3.8125},{ADIME=1.2500},{ADIML=4.3750},{ADIMN=3.6250},{ADIMG=2.0000},{ADIMR=0.0000},{ADIMS=0.0000},{ADIMC=2.8125},{ADIMH=0.7500},{PRJ=me2000_flange_piloted},{PRODFAMILY=Mounted Roller Bearings},{PRODCLASS=ME2000 Spherical},{PRODTYPE=Piloted Flange},{SHAFTSIZE=3},{COLLAR=Double Collar},{EXPANSION=Expansion},{SEALDESC=Spring Loaded Garter Seal},{F=5/8},{WTLBS=22},{CADSECTION=-->},{HOUSINGMODEL=HSG_FL_PILOTED_TYPE_A},{HOUSINGINST=19631215},{BRGINSMODEL=BRG_INS_15X},{BRGINSINST=15322215},{BRGINSINST2=15324215-3000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
PRODFAMILY
Bearing Family
ⁿ/ₐ
PRODCLASS
Bearing Series
ⁿ/ₐ
PRODTYPE
Bearing Type
ⁿ/ₐ
SHAFTSIZE
Shaft Size
ⁿ/ₐ
COLLAR
Collar
ⁿ/ₐ
EXPANSION
Expansion
ⁿ/ₐ
SEALDESC
Seal Type
ⁿ/ₐ
DYNLOADLBS
Dynamic Load Lbs.
ⁿ/ₐ
DYNLOADNEWT
Dynamic Load Newtons
ⁿ/ₐ
MAXRPM
Max. RPM
ⁿ/ₐ
MAXSFRADLDLBS
Max. Slip Fit Radial Load Lbs.
ⁿ/ₐ
F
Bolt Size F
ⁿ/ₐ
WTLBS
Weight lbs.
ⁿ/ₐ
29131111
29131111
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 11/16
Single Collar
Expansion
Triple Lip (Std.)
17300
77100
2650
2100
7/16
8.5
29131111-G
29131111-G
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 11/16
Single Collar
Expansion
Spring Loaded Garter Seal
17300
77100
1600
2100
7/16
8.5
29131111-L
29131111-L
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 11/16
Single Collar
Expansion
Labyrinth Seal
17300
77100
4700
2100
7/16
8.5
29231111
29231111
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 11/16
Single Collar
Non-Expansion
Triple Lip (Std.)
17300
77100
2650
2100
7/16
8.5
29231111-G
29231111-G
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 11/16
Single Collar
Non-Expansion
Spring Loaded Garter Seal
17300
77100
1600
2100
7/16
8.5
29231111-L
29231111-L
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 11/16
Single Collar
Non-Expansion
Labyrinth Seal
17300
77100
4700
2100
7/16
8.5
29131040
29131040
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
40 mm
Single Collar
Expansion
Triple Lip (Std.)
17300
77100
2650
2100
7/16
8.5
29131040-G
29131040-G
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
40 mm
Single Collar
Expansion
Spring Loaded Garter Seal
17300
77100
1600
2100
7/16
8.5
29131040-L
29131040-L
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
40 mm
Single Collar
Expansion
Labyrinth Seal
17300
77100
4700
2100
7/16
8.5
29231040
29231040
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
40 mm
Single Collar
Non-Expansion
Triple Lip (Std.)
17300
77100
2650
2100
7/16
8.5
29231040-G
29231040-G
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
40 mm
Single Collar
Non-Expansion
Spring Loaded Garter Seal
17300
77100
1600
2100
7/16
8.5
29231040-L
29231040-L
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
40 mm
Single Collar
Non-Expansion
Labyrinth Seal
17300
77100
4700
2100
7/16
8.5
29131115
29131115
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 15/16
Single Collar
Expansion
Triple Lip (Std.)
19000
84500
2400
2300
7/16
10.5
29131115-G
29131115-G
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 15/16
Single Collar
Expansion
Spring Loaded Garter Seal
19000
84500
1450
2300
7/16
10.5
29131115-L
29131115-L
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 15/16
Single Collar
Expansion
Labyrinth Seal
19000
84500
4250
2300
7/16
10.5
29231115
29231115
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 15/16
Single Collar
Non-Expansion
Triple Lip (Std.)
19000
84500
2400
2300
7/16
10.5
29231115-G
29231115-G
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 15/16
Single Collar
Non-Expansion
Spring Loaded Garter Seal
19000
84500
1450
2300
7/16
10.5
29231115-L
29231115-L
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 15/16
Single Collar
Non-Expansion
Labyrinth Seal
19000
84500
4250
2300
7/16
10.5
29131115D
29131115D
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 15/16
Double Collar
Expansion
Triple Lip (Std.)
19000
84500
2400
2300
7/16
10.5
29131115D-G
29131115D-G
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 15/16
Double Collar
Expansion
Spring Loaded Garter Seal
19000
84500
1450
2300
7/16
10.5
29131115D-L
29131115D-L
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 15/16
Double Collar
Expansion
Labyrinth Seal
19000
84500
4250
2300
7/16
10.5
29231115D
29231115D
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 15/16
Double Collar
Non-Expansion
Triple Lip (Std.)
19000
84500
2400
2300
7/16
10.5
29231115D-G
29231115D-G
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 15/16
Double Collar
Non-Expansion
Spring Loaded Garter Seal
19000
84500
1450
2300
7/16
10.5
29231115D-L
29231115D-L
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
1 15/16
Double Collar
Non-Expansion
Labyrinth Seal
19000
84500
4250
2300
7/16
10.5
29131200
29131200
Mounted Roller Bearings
ME2000 Spherical
Piloted Flange
2
Single Collar
Expansion
Triple Lip (Std.)
19000
84500
2400
2300
7/16
10.5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청