目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PGMss - Stainless steel carrying handle - Stainless steel
HPC
Conveyor and assembly parts
Square tube structures
Housing handles
Powered by
CAD模型選擇
{hpc/v5/square_tube_structures/housing_handles/pgmss.prj},{NB=hpc_PGM120-M5/SS},{REF=PGM120-M5/SS},{A=120},{B=128},{C=8},{C1=12},{D=M5},{H=39},{T=10},{LOAD=1000},{INFO=INFO},{NDM=5.0},{XA=4.0},{XB=12.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
C1
[mm]
D
[mm]
H
[mm]
T
[mm]
LOAD
Load
[N]
HPC - PGM100-M5/SS
PGM100-M5/SS
100
108
8
12
M5
39
10
1000
HPC - PGM120-M5/SS
PGM120-M5/SS
120
128
8
12
M5
39
10
1000
HPC - PGM150-M5/SS
PGM150-M5/SS
150
160
10
15
M5
39
10
1000
HPC - PGM180-M5/SS
PGM180-M5/SS
180
190
10
15
M5
39
10
1000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求