PFB-147 - Push Fit Spring Plunger - Ball Nose
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Press Fit Spring Plungers
Press Fit Spring Plungers - Ball Nose
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020400/p190220/pfb-147.prj},{NB=PFB-153},{PN=PFB-153},{AMERSID=1139538},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{BALLTYPE=Nylon Ball},{ENDFORCELBSINITI=1.500},{ENDFORCELBSFINAL=3.500},{A=0.250},{B=0.471},{C=0.070},{D=0.187},{E=0.312},{F=0.045}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
BALLTYPE
Ball Type
ⁿ/ₐ
ENDFORCELBSINITI
End Force Lbs Initial
ⁿ/ₐ
ENDFORCELBSFINAL
End Force Lbs Final
ⁿ/ₐ
A
A Body Diameter
[Inch]
B
B Body Length
[Inch]
C
C Ball Height
[Inch]
D
Ball Diameter
[Inch]
E
E Flange Diameter
[Inch]
F
F Flange Height
[Inch]
PFB-147
PFB-147
1139534
-
-
Steel
Nylon Ball
0.400
1.300
0.125
0.252
0.035
0.094
0.187
0.032
PFB-148
PFB-148
1139535
-
-
Steel
Nylon Ball
0.750
2.500
0.125
0.252
0.035
0.094
0.187
0.032
PFB-151
PFB-151
1139536
-
-
Steel
Nylon Ball
1.000
2.500
0.188
0.394
0.058
0.156
0.250
0.040
PFB-152
PFB-152
1139537
-
-
Steel
Nylon Ball
2.000
5.000
0.188
0.394
0.058
0.156
0.250
0.040
PFB-153
PFB-153
1139538
-
-
Steel
Nylon Ball
1.500
3.500
0.250
0.471
0.070
0.187
0.312
0.045
PFB-154
PFB-154
1139539
-
-
Steel
Nylon Ball
3.000
7.000
0.250
0.471
0.070
0.187
0.312
0.048
PFB-155
PFB-155
1139540
-
-
Steel
Nylon Ball
2.000
5.000
0.312
0.643
0.090
0.250
0.375
0.045
PFB-156
PFB-156
1139541
-
-
Steel
Nylon Ball
4.000
10.000
0.312
0.643
0.090
0.250
0.375
0.045
PFB-157
PFB-157
1139542
-
-
Steel
Nylon Ball
2.500
7.000
0.375
0.785
0.110
0.312
0.500
0.078
PFB-158
PFB-158
1139543
-
-
Steel
Nylon Ball
5.000
14.000
0.375
0.786
0.110
0.312
0.500
0.081
PFB-160
PFB-160
1139544
-
-
Steel
Nylon Ball
8.000
18.000
0.500
1.100
0.161
0.437
0.688
0.110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求