PE3 - Shaft Extension - .1200 to .3748 Bore - 303 Stainless Steel
WMBerg
INCH
Couplings and Clutches
Adapters
Powered by
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/adapters/h40_b.prj},{NB=PE3-2},{PN=PE3-2},{DES=Shaft Extension},{CN=Master Inch/Metric Catalog},{CP=H40},{MAT=303 Stainless Steel},{A=0.1873},{B=0.1872},{D=5/16},{H=0.250},{CLAMP=CG3-9},{L=1.620},{D1=0.3125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Bore Diameter (Female End)
[Inch]
B
Shaft Diameter (Male End)
[Inch]
D
Outside Diameter
[Inch]
H
Clamp Diameter
[Inch]
CLAMP
Clamp (Order Separately)
ⁿ/ₐ
PE3-10
PE3-10
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.1200
0.1247
1/4
0.188
CG3-7
PE3-1
PE3-1
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248
0.1247
1/4
0.188
CG3-7
PE3-7
PE3-7
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248
0.1872
1/4
0.188
CG3-7
PE3-8
PE3-8
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248
0.2497
1/4
0.188
CG3-7
PE3-4
PE3-4
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873
0.1247
5/16
0.250
CG3-9
PE3-2
PE3-2
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873
0.1872
5/16
0.250
CG3-9
PE3-9
PE3-9
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873
0.2497
5/16
0.250
CG3-9
PE3-5
PE3-5
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498
0.1247
3/8
0.312
CG3-11
PE3-6
PE3-6
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498
0.1872
3/8
0.312
CG3-11
PE3-3
PE3-3
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498
0.2497
3/8
0.312
CG3-11
PE3-12
PE3-12
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498
0.3747
3/8
0.312
CG3-11
PE3-11
PE3-11
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
0.2497
1/2
0.437
CG3-15
PE3-13
PE3-13
Shaft Extension
Master Inch/Metric Catalo...
303 Stainless Steel
0.3748
0.3747
1/2
0.437
CG3-15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求