OX29 - Union Tee
C Matic
Category Fittings
Compression Fittings
OX Line - 316l Stainless Steel Compression Fittings
Powered by
CAD模型選擇
{cmatic/typology/compression_fittings/ox_line_316l_stainless_steel_compression_fittings/ox29_union_tee.prj},{NB=X3190030},{NAME=X3190030},{CODE=X3190030},{TYPE=OX29 06 06},{MAT=316L Stainless Steel},{VAR_TUBO=6},{L1=24},{L1IN=.945},{CH1=10},{CH2=12},{G=36,2},{OZ=1.277},{WT=-40 ÷ 250},{WTF=-40 ÷ 482},{WP=80},{WPP=1160},{CONF1=MOCA},{CONF3=RoHS},{AF=Food and Pharma industry and instrumentation},{NBCUSTOM=X3190030},{NNCUSTOM=OX29},{NTCUSTOM=Union Tee},{LINACUSTOM=X3190030},{STEPFILE=X3190030},{PNGFILE=OX29},{DWGFILE=OX29},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_TUBO
Øe Tube
[mm]
L1
[mm]
L1IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
CONF3
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
X3190010
X3190010
X3190010
OX29 04 04
316L Stainless Steel
4
23
.906
10
10
30,2
1.065
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3190030
X3190030
X3190030
OX29 06 06
316L Stainless Steel
6
24
.945
10
12
36,2
1.277
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3190040
X3190040
X3190040
OX29 08 08
316L Stainless Steel
8
24,5
.965
10
14
40,9
1.443
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3190050
X3190050
X3190050
OX29 10 10
316L Stainless Steel
10
30,5
1.201
12
19
94,1
3.319
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
X3190060
X3190060
X3190060
OX29 12 12
316L Stainless Steel
12
33
1.299
17
22
143
5.044
-40 ÷ 250
-40 ÷ 482
80
1160
MOCA
RoHS
Food and Pharma industry ...
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PV23 - Check valve
C Matic
02.04.2021
MJT*-0 - Tee
CKD
13.07.2023
NPEW - tube connector
AirTAC
20.05.2020
MO18 - Union Tee
C Matic
11.03.2021
MO11 - Taper Straight, male
C Matic
11.03.2021
Série MO
Sopra-Pneumatic
27.02.2020
Straight male stud couplings L-series, DIN 2353 - Thread: Whitworth tube th...
VOSS
11.04.2023
6606-FG - FJS-FJS-FJS Tee
Brennan Industries
28.01.2021
SO 83021 - Tee union
SERTO
11.03.2024
DS-C-NPT Blank - NPT thread, fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
MO12 - Parallel Straight, male
C Matic
11.03.2021
Union Tee - threaded branch
ASOH
17.02.2017
SO 43625 L - Adjustable L union pre-assembled
SERTO
11.03.2024
Straight male stud coupling L-series, ISO 8434-1SDS Form E - Thread: metric...
VOSS
11.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求