카탈로그: PHD
생성됨: 03.11.2011
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
ORQ Rotary Actuator - ORQ Optimax Rotary Actuator
PHD
Rotary Actuators
ORQ Rotary Actuators
Powered by
CAD모델 선택
{phd/rotary-actuators/orq/orq.prj},{NB=ORQ5-20X180_Open-Extend},{A=40.0},{B=6.5},{C=10.0},{D=17.0},{E=10.0},{F=22.0},{G=12.0},{H=57.0},{I=84.0},{J=37.0},{K=32.0},{L=127.0},{M=70.0},{N=54.0},{O=19.5},{P=4.5},{R=33.0},{T=4.5},{W=70.0},{X=23.0},{Y=39.0},{AA=17.0},{BB=8.0},{DA=15.0},{HA=4.5},{HH=4.0},{II=84.0},{LA=32.0},{LB=65.0},{LC=67.0},{MM=8.0},{N1=28.0},{N2=0.0},{QA=10.0},{QB=48.0},{RR=23.0},{UA=14.0},{UB=8.5},{UU=8.6},{XA=4.5},{XX=4.0},{YA=4.5},{YY=4.0},{DDDIA=10.0},{DDPITCH=1.50},{MADIA=6.0},{MAPITCH=1.00},{QQDIA=6.0},{QQPITCH=1.00},{SDIA=10.0},{SPITCH=1.00},{TTDIA=9.728},{TTPITCH=0.907},{SZ1=20},{ROT1=180},{FDP=2.0},{Z1=22.0},{Z2=58.0},{Z3=28.0},{SWBNDL=},{SWSERIES=},{SWDESC=},{SWCABLE=},{SWQTY=},{POSITION=Open-Extend}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
CLASS
Classification
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
DN
Design No.
ⁿ/ₐ
SZ
Size
[mm]
ROT
Rotation
[deg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
E dia
[mm]
F
F dia H9
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
R
[mm]
S
ⁿ/ₐ
T
[mm]
W
[mm]
X
[mm]
Y
[mm]
AA
[mm]
BB
[mm]
DA
[mm]
DD
ⁿ/ₐ
HA
[mm]
HH
HH dia H9
[mm]
II
[mm]
LA
LA dia H9
[mm]
LB
LB dia H9
[mm]
LC
LC dia H9
[mm]
MA
ⁿ/ₐ
MM
[mm]
N1
[mm]
N2
[mm]
QA
[mm]
QB
QB dia
[mm]
QQ
ⁿ/ₐ
RR
[mm]
TT
Port
ⁿ/ₐ
UA
UA dia
[mm]
UB
[mm]
UU
UU dia
[mm]
XA
[mm]
XX
XX H9
[mm]
YA
[mm]
YY
YY H9
[mm]
ORQ5-12X180_Open-Extend
ORQ
O
R
Q
5
12
180
23.0
4.5
6.5
11.5
6.0
7.0
0.0
0.0
50.0
30.0
18.5
73.5
41.0
0.0
11.8
0.0
0.0
M6 x 1
6.0
41.0
14.0
0.0
10.0
0.0
0.0
M5 x 0.8
0.0
0.0
45.0
20.0
39.0
40.0
M4 x 0.7
4.5
0.0
0.0
6.5
0.0
M4 x 0.7
20.0
M5 x 0.8
7.5
4.0
4.3
3.0
3.0
0.0
0.0
ORQ5-16X180_Open-Extend
ORQ
O
R
Q
5
16
180
34.0
4.5
8.0
13.0
6.0
15.0
9.5
47.0
60.0
27.0
26.0
92.0
50.0
37.0
15.5
4.0
29.0
M10 x 1
5.5
50.0
15.0
27.0
14.0
7.0
12.0
M8 x 1.25
3.5
3.0
60.0
20.0
45.0
46.0
M5 x 0.8
8.0
19.0
0.0
8.0
32.0
M5 x 0.8
31.0
M5 x 0.8
11.0
6.5
6.8
3.5
3.0
3.5
3.0
ORQ5-20X180_Open-Extend
ORQ
O
R
Q
5
20
180
40.0
6.5
10.0
17.0
10.0
22.0
12.0
57.0
84.0
37.0
32.0
127.0
70.0
54.0
19.5
4.5
33.0
M10 x 1
4.5
70.0
23.0
39.0
17.0
8.0
15.0
M10 x 1.5
4.5
4.0
84.0
32.0
65.0
67.0
M6 x 1
8.0
28.0
0.0
10.0
48.0
M6 x 1
23.0
Rc 1/8
14.0
8.5
8.6
4.5
4.0
4.5
4.0
ORQ5-25X180_Open-Extend
ORQ
O
R
Q
5
25
180
46.0
7.5
12.0
20.0
13.0
26.0
15.5
66.0
100.0
50.0
37.0
152.0
80.0
63.0
22.0
5.0
37.5
M14 x 1.5
7.5
80.0
26.5
45.0
22.0
8.0
18.0
M12 x 1.75
5.5
5.0
100.0
35.0
75.0
77.0
M8 x 1.25
8.0
33.0
0.0
12.0
55.0
M8 x 1.25
28.0
Rc 1/8
18.0
10.5
10.5
5.5
5.0
5.5
5.0
ORQ5-32X180_Open-Extend
ORQ
O
R
Q
5
32
180
59.0
12.0
14.5
27.0
13.0
24.0
17.0
86.0
130.0
66.0
47.0
189.0
95.0
85.0
27.5
6.0
50.5
M20 x 1.5
10.5
102.0
37.5
59.0
30.0
12.0
18.0
M12 x 1.75
4.5
6.0
130.0
56.0
98.0
100.0
M8 x 1.25
10.0
49.0
2.0
14.5
77.0
M10 x 1.5
34.0
0
18.0
10.5
10.5
6.5
6.0
4.5
6.0
ORQ5-40X180_Open-Extend
ORQ
O
R
Q
5
40
180
74.0
15.0
16.5
32.0
24.0
32.0
24.0
106.0
150.0
80.0
60.0
240.0
113.0
100.0
37.0
9.0
65.5
M27 x 1.5
7.0
120.0
44.0
69.0
36.0
21.0
25.0
M16 x 2
6.5
8.0
150.0
64.0
116.0
118.0
M12 x 1.75
13.0
54.0
2.0
16.5
90.0
M12 x 1.75
45.0
0
20.0
12.5
14.2
8.5
8.0
4.5
8.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청