目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
OMK-S - Merkel® OMEGAT
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/piston_seals_hydraulics/omegat_omk_s_asmtab.prj},{NB=24090834 OMK-S 460 425 17 (0)},{IDNR=},{ARTIKELNR=24090834},{WS=NBR-GM201},{DD=425.0},{D=460.0},{NUT=0},{L=17.5},{H=17.0},{P=17.5},{R1=1.2},{C=12.0},{PPATH=omegat_omk_s/omegat_omk_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
WS
Material
ⁿ/ₐ
DD
Dimension d
[mm]
D
Dimension
[mm]
L
Dimension
[mm]
H
Dimension
[mm]
P
Profile
[mm]
R1
[mm]
C
[mm]
24096097 OMK-S 55 40 7.2
24096097
NBR-GM201
40.0
55.0
10.0
7.2
7.5
0.4
7.5
24096100 OMK-S 60 45 7.2
24096100
NBR-GM201
45.0
60.0
10.0
7.2
7.5
0.4
7.5
24096102 OMK-S 70 55 7.2
24096102
NBR-GM201
55.0
70.0
10.0
7.2
7.5
0.4
7.5
24096103 OMK-S 80 60 9.6
24096103
NBR-GM201
60.0
80.0
10.0
9.6
10.0
0.4
7.5
24360341 OMK-S 90 70 9.6
24360341
NBR-GM201
70.0
90.0
10.0
9.6
10.0
0.4
7.5
24096105 OMK-S 100 80 9.6
24096105
NBR-GM201
80.0
100.0
10.0
9.6
10.0
0.4
7.5
24371157 OMK-S 110 90 9.6
24371157
NBR-GM201
90.0
110.0
10.0
9.6
10.0
0.4
7.5
24096107 OMK-S 115 95 9.6
24096107
NBR-GM201
95.0
115.0
10.0
9.6
10.0
0.4
7.5
24088300 OMK-S 120 100 9....
24088300
NBR-GM201
100.0
120.0
10.0
9.6
10.0
0.4
7.5
24096108 OMK-S 125 105 9....
24096108
NBR-GM201
105.0
125.0
10.0
9.6
10.0
0.4
7.5
24090826 OMK-S 130 110 9....
24090826
NBR-GM201
110.0
130.0
10.0
9.6
10.0
0.4
7.5
24096109 OMK-S 140 120 9....
24096109
NBR-GM201
120.0
140.0
10.0
9.6
10.0
0.4
7.5
24353223 OMK-S 140 120 9....
24353223
NBR-GM201
120.0
140.0
10.0
9.6
10.0
0.4
7.5
24090827 OMK-S 150 125 12...
24090827
NBR-GM201
125.0
150.0
12.5
12.1
12.5
0.4
10.0
24096110 OMK-S 160 135 12...
24096110
NBR-GM201
135.0
160.0
12.5
12.1
12.5
0.4
10.0
24237355 OMK-S 165 140 12...
24237355
NBR-GM201
140.0
165.0
12.5
12.1
12.5
0.4
10.0
24090828 OMK-S 170 145 12...
24090828
NBR-GM201
145.0
170.0
12.5
12.1
12.5
0.4
10.0
24083159 OMK-S 180 155 12...
24083159
NBR-GM201
155.0
180.0
12.5
12.1
12.5
0.4
10.0
24237361 OMK-S 185 160 12...
24237361
NBR-GM201
160.0
185.0
12.5
12.1
12.5
0.4
10.0
24096111 OMK-S 190 165 12...
24096111
NBR-GM201
165.0
190.0
12.5
12.1
12.5
0.4
10.0
24096112 OMK-S 200 175 12...
24096112
NBR-GM201
175.0
200.0
12.5
12.1
12.5
0.4
10.0
24263860 OMK-S 205 180 12...
24263860
NBR-GM201
180.0
205.0
12.5
12.1
12.5
0.4
10.0
24142938 OMK-S 210 185 12...
24142938
NBR-GM201
185.0
210.0
12.5
12.1
12.5
0.4
10.0
24240809 OMK-S 215 190 12...
24240809
NBR-GM201
190.0
215.0
12.5
12.1
12.5
0.4
10.0
24096113 OMK-S 220 195 12...
24096113
NBR-GM201
195.0
220.0
12.5
12.1
12.5
0.4
10.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求