NT - Rod end nut (Standard)
SMC
bp2_standard_air_cylinder
MB1 Square Tube Type Air Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/mb1/accessories/nt.prj},{NB=NT-05},{IDNR=},{MODEL=NT-05},{BORE=50},{D1=M18 X 1.5},{D1N=18},{D1K=15.29},{H=11},{B=27},{C=31.2},{D2=26.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore size
[mm]
D1
ⁿ/ₐ
H
[mm]
B
[mm]
C
[mm]
D2
[mm]
NT-03
32
M10 X 1.25
6
17
19.6
16.5
NT-04
40
M14 X 1.5
8
22
25.4
21.0
NT-05
50
M18 X 1.5
11
27
31.2
26.0
NT-05
63
M18 X 1.5
11
27
31.2
26.0
NT-08
80
M22 X 1.5
13
32
37.0
31.0
NT-10
100
M26 X 1.5
16
41
47.3
39.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求