您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NSW L - Long Type Linear Bearing
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Inch
Non Self Aligning
Inch Series
Standard
Long Length
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/inch/non_self_aligning/inch_series/standard/long_length/nsw_l.prj},{NB=NSW10LUU},{NOTE=NOTE Please make selection from top to bottom},{MN=NSW10L},{BT=Long Type},{SL=UU},{DR=0.625},{DRTOL=+0/-0.011},{D=1.1250},{DTOL=+0/-0.016},{L=2.8125},{LTOL=+0/-0.30},{B=2.2079},{BTOL=+0/-0.30},{D1=1.0590},{W=0.0559},{ECCMAX=0.015},{BR=4},{BLRD=277.7},{BLRS=529.0},{WGT=0.344}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[Inch]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[Inch]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[Inch]
LTOL
Length Tol.
[mm]
B
[Inch]
BTOL
B Tol.
[mm]
ECCMAX
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[lbf]
BLRS
Basic Load Rating - Static
[lbf]
WGT
Weight
[lbs.]
NSW4LUU
NSW4LUU
NOTE Please make selectio...
Long Type
0.250
+0/-0.011
0.5000
+0/-0.013
1.3750
+0/-0.30
1.0220
+0/-0.30
0.015
3
72.7
119.0
0.031
NSW6LUU
NSW6LUU
NOTE Please make selectio...
Long Type
0.375
+0/-0.011
0.6250
+0/-0.016
1.5938
+0/-0.30
1.2716
+0/-0.30
0.015
4
79.3
141.1
0.066
NSW8LUU
NSW8LUU
NOTE Please make selectio...
Long Type
0.500
+0/-0.011
0.8750
+0/-0.016
2.3750
+0/-0.30
1.9250
+0/-0.30
0.015
4
182.9
352.6
0.181
NSW10LUU
NSW10LUU
NOTE Please make selectio...
Long Type
0.625
+0/-0.011
1.1250
+0/-0.016
2.8125
+0/-0.30
2.2079
+0/-0.30
0.015
4
277.7
529.0
0.344
NSW12LUU
NSW12LUU
NOTE Please make selectio...
Long Type
0.750
+0/-0.012
1.2500
+0/-0.019
3.0937
+0/-0.30
2.3314
+0/-0.30
0.020
5
308.6
617.1
0.406
NSW16LUU
NSW16LUU
NOTE Please make selectio...
Long Type
1.000
+0/-0.012
1.5625
+0/-0.019
4.2813
+0/-0.40
3.5094
+0/-0.40
0.020
6
352.6
705.3
0.922
NSW20LUU
NSW20LUU
NOTE Please make selectio...
Long Type
1.250
+0/-0.015
2.0000
+0/-0.022
5.0000
+0/-0.40
4.0094
+0/-0.40
0.025
6
562.0
793.4
1.645
NSW24LUU
NSW24LUU
NOTE Please make selectio...
Long Type
1.500
+0/-0.015
2.3750
+0/-0.022
5.6875
+0/-0.40
4.8236
+0/-0.40
0.025
6
771.4
1807.3
NSW32LUU
NSW32LUU
NOTE Please make selectio...
Long Type
2.000
+0/-0.015
3.0000
+0/-0.025
7.7500
+0/-0.40
6.3834
+0/-0.40
0.030
6
1366.5
3574.9
2.659
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求