您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NPS1/4B - Standard Sizes Pipe Caps
Essentra Components
Caps, Plugs & Masking
Push Fit Caps
Pipe Caps
Standard Sizes Pipe Caps
Standard Size Pipe Caps
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f08000000/l3_f08080000/l4_f08080500/p050036/nps1_4b.prj},{NB=NPS-1/4B},{PN=NPS-1/4B},{AMERSID=1052042},{APACID=-},{EMEAID=-},{MAT=Polyethylene},{COLOR=Black},{NPS=1 1/4},{A=1.660},{B=1.406},{IHT=1.500},{WT=0.09375},{HTR=0.09375},{RHT=0.010},{RW=0.09375},{RSPC=0.1875},{TS=1.25000},{ANGDIA=1.690},{ANGHT=0.250},{RL=0.500},{R=0.0625}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
NPS
Nominal Pipe Size
ⁿ/ₐ
A
A Inside Diameter
[Inch]
B
B Inside Height
[Inch]
NPS1/4B
NPS1/4B
1052040
-
-
Polyethylene
Black
1/4
0.540
0.813
NPS3/8B
NPS3/8B
1052047
-
-
Polyethylene
Black
3/8
0.675
0.813
NPS1/2B
NPS1/2B
1052039
-
-
Polyethylene
Black
1/2
0.840
0.813
NPS3/4B
NPS3/4B
1052046
-
-
Polyethylene
Black
3/4
1.050
0.813
NPS1B
NPS1B
1052043
-
-
Polyethylene
Black
1
1.315
0.813
NPS-1/4B
NPS-1/4B
1052042
-
-
Polyethylene
Black
1 1/4
1.660
1.406
NPS1-1/2B
NPS1-1/2B
1052041
-
-
Polyethylene
Black
1 1/2
1.900
1.406
NPS2B
NPS2B
1052045
-
-
Polyethylene
Black
2
2.375
1.375
NPS2-1/2B
NPS2-1/2B
1052044
-
-
Polyethylene
Black
2 1/2
2.875
1.375
NPS3B
NPS3B
1052049
-
-
Polyethylene
Black
3
3.500
1.344
NPS3-1/2B
NPS3-1/2B
1052048
-
-
Polyethylene
Black
3 1/2
4.000
1.594
NPS4B
NPS4B
1052050
-
-
Polyethylene
Black
4
4.500
1.594
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求